(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thread-locker-type spring plunger.
[Features]
· Resin nose types (LPLN) are also available.
· Available in 3 types of load for different thread diameters (excluding certain types), and in different materials.
· Includes thread-locker function (long lock) that works in up to approximately 20 attachments and detachments.
· The rear surfaces are marked for product identification (LPLL, LPLLNL: 1 line, LPLH: 2 lines).
· LPLNL and LPLN use resin pins.
[Applications]
· For stoppers, indexing and positioning of jigs and mechanical devices.
· Resin pin specification is ideal for soft workpieces.
LPL: for medium load, steel pin, identification: no lines
LPLN: for light load, plastic pin, identification: 1 line
Spring Plunger (With Long Lock) (LPL, LPLN) dimensions
Type | Main Body | Coil Spring | Center Pin | Long Lock |
---|---|---|---|---|
LPLL LPL LPLH | SUM22L Black oxide coating | SWPA | SUM22L Black oxide coating (Zinc plating for LPLL10, LPLL12 only) HRC56 to 60 | Polyamide |
LPLNL LPLN | Polyacetal |
Size | M | d | L | S | Lf | Lf1 | W | W1 | A | Moment (N·m) | Weight (g) | Applicable Dedicated Wrench | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Mounting | Removing | |||||||||||||
LPLL LPL LPLH LPLNL LPLN | 5 | M5 × 0.8 | 2.4 | 18 | 2.3 | 2 | 0.8 | 1.5 | 0.8 | 7 | 0.12 | 0.08 | 1.3 | PW5 |
6 | M6 × 1 | 2.7 | 20 | 2.5 | 2.5 | 1 | 2 | 1 | 0.45 | 0.22 | 2.5 | PW6 | ||
8 | M8 × 1.25 | 3.5 | 22 | 3 | 3 | 1.4 | 2.5 | 1.2 | 8 | 1.05 | 0.37 | 6 | PW8 | |
10 | M10 × 1.5 | 4 | 3.5 | 3 | 1.6 | 9 | 1.3 | 0.6 | 9 | PW10 | ||||
12 | M12 × 1.75 | 6 | 28 | 4 | 5 | 2 | 4 | 2 | 10 | 2 | 1.3 | 16 | PW12 | |
16 | M16 × 2 | 7.5 | 32 | 5 | 6 | 2.5 | 5 | 2.5 | 14 | 3.9 | 3 | 35 | PW16 |
For Light Loads (1 Line) | For Medium Loads (No Line) | For Heavy Loads (2 Lines) | |||
---|---|---|---|---|---|
Part Number | Load (N) Min To Max | Part Number | Load (N) Min To Max | Part Number | Load (N) Min To Max |
LPLL5 | 3 to 10 | LPL5 | 6 to 20 | LPLH5 | 11 to 29 |
LPLL6 | 3 to 9 | LPL6 | 7 to 20 | LPLH6 | 14 to 37 |
LPLL8 | 4 to 16 | LPL8 | 9 to 35 | LPLH8 | 22 to 65 |
LPLL10 | LPL10 | LPLH10 | 19 to 70 | ||
LPLL12 | 5 to 27 | LPL12 | 10 to 55 | LPLH12 | 25 to 85 |
LPLL16 | 20 to 45 | LPL16 | 45 to 100 | LPLH16 | 60 to 150 |
For Light Loads (1 Line) | For Medium Loads (No Line) | ||
---|---|---|---|
Part Number | Load (N) Min To Max | Part Number | Load (N) Min To Max |
LPLNL5 | 3 to 10 | LPLN5 | 6 to 20 |
LPLNL6 | 3 to 9 | LPLN6 | 7 to 20 |
LPLNL8 | 4 to 16 | LPLN8 | 9 to 35 |
LPLNL10 | LPLN10 | ||
LPLNL12 | 5 to 27 | LPLN12 | 10 to 55 |
LPLNL16 | 20 to 45 | LPLN16 | 45 to 100 |
Part Number |
---|
LPL6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Tip surface treatment | Tip heat treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification | Mounting moment (N·m) | Remove moment (N·m) | Applicable Dedicated Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 289.78 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | Steel | 6 | 2.5 | Black Oxide Coating | Carburized | 0.01~50 | 7 | 20 | 20 | 2.7 | 1 | For heavy loads (no line) | 0.45 | 0.22 | PW6 |
Loading...
Body Material | Steel | Mounting Method | Screw-In | Stop loosening | Presence |
---|---|---|---|---|---|
Spring Plunger Type | Spherical Surface | Wrench Hole Shape | Hex | Main Body Surface Treatment | Black Oxide Coating |
Heat Resistant Temperature(℃) | 80 |
Please check the type/dimensions/specifications of the part LPL6 in the Spring Plunger (with Long Lock) (LPL, LPLN) series.
Part Number |
---|
LPL12 |
LPL16 |
LPL5 |
LPL8 |
LPLH10 |
LPLH12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tip material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Tip surface treatment | Tip heat treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification | Mounting moment (N·m) | Remove moment (N·m) | Applicable Dedicated Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 711.10 | 1 Piece(s) | 7 Day(s) | 10 | Steel | 12 | 4 | Black Oxide Coating | Carburized | 0.01~50 | 10 | 55 | 28 | 6 | 1.75 | For heavy loads (no line) | 2 | 1.3 | PW12 | ||
฿ 909.67 | 1 Piece(s) | 7 Day(s) | 10 | Steel | 16 | 5 | Black Oxide Coating | Carburized | 0.01~50 | 45 | 100 | 32 | 7.5 | 2 | For heavy loads (no line) | 3.9 | 3 | PW16 | ||
฿ 281.94 | 1 Piece(s) | 7 Day(s) | 10 | Steel | 5 | 2.3 | Black Oxide Coating | Carburized | 0.01~50 | 6 | 20 | 18 | 2.4 | 0.8 | For heavy loads (no line) | 0.12 | 0.08 | PW5 | ||
฿ 351.43 | 1 Piece(s) | Same day | 10 | Steel | 8 | 3 | Black Oxide Coating | Carburized | 0.01~50 | 9 | 35 | 22 | 3.5 | 1.25 | For heavy loads (no line) | 1.05 | 0.37 | PW8 | ||
฿ 367.58 | 1 Piece(s) | 7 Day(s) | 10 | Steel | 10 | 3 | Black Oxide Coating | Carburized | 0.01~50 | 19 | 70 | 22 | 4 | 1.5 | For very heavy loads (2 lines) | 1.3 | 0.6 | PW10 | ||
฿ 711.10 | 1 Piece(s) | 7 Day(s) | 10 | Steel | 12 | 4 | Black Oxide Coating | Carburized | 0.01~50 | 25 | 85 | 28 | 6 | 1.75 | For very heavy loads (2 lines) | 2 | 1.3 | PW12 |
How can we improve?
How can we improve?