(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a short type spring plunger.
[Features]
·Its short overall length makes it convenient for use in small spaces.
·Three different loads are available for each thread diameter (except some).
·Markings are attached to the bottom of the product for product identification.
·ZSP: 1 line SPLH: 2 lines.
·Heat-Resistant Temperature: 100°C .
[Applications]
·Positioning of jig replacement.
·Preliminary guidelines on the index head, and ejecting press workpieces.
Part Number |
---|
ZSP20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Tip surface treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 445.83 | PLUNGERS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 6.5 | Zinc Plating | 0.01~50 | 30 | 60 | 30 | 10 | 2.5 | For light loads (1 line) |
Loading...
Tip material | Steel | Body Material | Steel | Mounting Method | Screw-In |
---|---|---|---|---|---|
Stop loosening | No | Spring Plunger Type | Spherical Surface | Wrench Hole Shape | Flathead |
Main Body Surface Treatment | Black Oxide Coating | Tip heat treatment | Carburized | Heat Resistant Temperature(℃) | 100 |
Please check the type/dimensions/specifications of the part ZSP20 in the Short Spring Plunger (ZSP, SPL, SPLH) series.
Part Number |
---|
SPL20 |
SPL4 |
SPL5 |
ZSP4 |
ZSP5 |
ZSP6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Tip surface treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 396.77 | 1 Piece(s) | Same day | 10 | 20 | 6.5 | Black Oxide Coating | 50.01~100 | 60 | 120 | 30 | 10 | 2.5 | For heavy loads (no line) | ||
฿ 150.01 | 1 Piece(s) | Same day | 10 | 4 | 1.5 | Black Oxide Coating | 0.01~50 | 6 | 20 | 9 | 1.8 | 0.7 | For heavy loads (no line) | ||
฿ 128.34 | 1 Piece(s) | Same day | 10 | 5 | 2 | Black Oxide Coating | 0.01~50 | 6 | 20 | 12 | 2.4 | 0.8 | For heavy loads (no line) | ||
฿ 113.60 | 1 Piece(s) | 7 Day(s) | 10 | 4 | 1.5 | Zinc Plating | 0.01~50 | 3 | 10 | 9 | 1.8 | 0.7 | For light loads (1 line) | ||
฿ 172.58 | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2 | Zinc Plating | 0.01~50 | 3 | 10 | 12 | 2.4 | 0.8 | For light loads (1 line) | ||
฿ 117.23 | 1 Piece(s) | 7 Day(s) | 10 | 6 | 2 | Zinc Plating | 0.01~50 | 4 | 10 | 14 | 2.7 | 1 | For light loads (1 line) |
How can we improve?
How can we improve?