(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Embedded-type engineering plastic plunger.
[Features]
· For the built-in ball, there are 2 types of material to choose from: SUS402 and polyacetal.
· EBP and EBPJ are heat resistant up to temperatures of 90°C.
[Applications]
· Indexing and positioning.
Part Number |
---|
EBPJ5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip Material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Tip Heat Treatment | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86.00 ฿ 45.73 | PLUNGERS | 1 Piece(s) | Same day | 10 | Resin | 5 | 1.2 | - | 4 | 7 | 6 | 4 |
Loading...
Mounting Method | Press Fitting | Body Material | Resin | Lock | No |
---|---|---|---|---|---|
Main Body Surface Treatment | No | Tip Surface Treatment | No | Vertical Load (Range)(N) | 0.01~50 |
Heat Resistant Temperature(℃) | 90 |
Please check the type/dimensions/specifications of the part EBPJ5 in the Engineering Plastic Case Plunger (EBP, EBPJ) series.
Part Number |
---|
EBP4 |
EBP5 |
EBP6 |
EBP8 |
EBPJ6 |
EBPJ8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tip Material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Tip Heat Treatment | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 53.00 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS420 | 4 | 0.7 | Quenching and Tempering | 3 | 7 | 5 | 3 | ||
฿ 57.00 | 1 Piece(s) | 1 Day(s) | 10 | [Stainless Steel] SUS420 | 5 | 1 | Quenching and Tempering | 4 | 7 | 6 | 4 | ||
฿ 60.00 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS420 | 6 | 1.5 | Quenching and Tempering | 6 | 12 | 7 | 5 | ||
฿ 70.00 | 1 Piece(s) | 1 Day(s) | 10 | [Stainless Steel] SUS420 | 8 | 1.8 | Quenching and Tempering | 6 | 12 | 9 | 6.5 | ||
฿ 79.58 | 1 Piece(s) | 5 Day(s) | 10 | Resin | 6 | 1.5 | - | 6 | 12 | 7 | 5 | ||
฿ 87.94 | 1 Piece(s) | Same day | 10 | Resin | 8 | 2 | - | 6 | 12 | 9 | 6.5 |
How can we improve?
How can we improve?