1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustment Bolt

Adjustment Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 581.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Adjustment bolt for a standard stand.

 
Part Number
アジャストボルトXM12X120L
アジャストボルトXM16X130L
アジャストボルトXM16X180L
アジャストボルトXM20X130L
アジャストボルトXM20X180L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter
(M)
Thread Length
(mm)
The Outer Diameter of Bottom (d)
(mm)

฿ 581.80

MAK ADJUST BOLT 1 Piece(s) 5 Day(s) 1212055

฿ 722.31

MAK ADJUST BOLT 1 Piece(s) 7 Day(s) 1613075

฿ 723.90

MAK ADJUST BOLT 1 Piece(s) 5 Day(s) 1618075

฿ 964.19

MAK ADJUST BOLT 1 Piece(s) 8 Day(s) 2013075

฿ 1,106.29

MAK ADJUST BOLT 1 Piece(s) 7 Day(s) 2018075

Loading...

  1. 1

Basic Information

Types Leg Material Steel