(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
FRL unit equipped with a pressure gauge with a reset marker as standard equipment.
[Features]
·Compact integration of 5 µm air filter and regulator
·Equipped with a pressure gauge with a preset marker as standard equipment
・ Low pressure and built-in check mechanism were made into series
·Drain cock with fitting and auto condensate type drain cock are optional items
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Dimensional drawing of FR150, FR151, FR152
Dimensional drawing of FR150, FR151, FR152
Drain cock option
With push type fitting: -BG-F1
Dimensional drawing of FR300, FR301, FR302
Dimensional drawing of FR300, FR301, FR302
Drain cock option
With screw type fitting: -F1, auto condensate type: -A
Items | Model | |||
---|---|---|---|---|
Standard | FR150 | FR300 | FR600 | |
For low pressure | FR151 | FR301 | FR601 | |
Built-in check mechanism | FR152 | FR302 | FR602 | |
Operating fluid | Air | |||
Piping Connection Port Diameter Rc | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8, 1/2 | |
Nominal filtration rating µm | 5 | |||
Pressure setting range MPa | Standard, built-in check mechanism | 0.05 to 0.83 | ||
For low pressure | 0.05 to 0.25 | |||
Maximum operating pressure Mpa | 0.93 | |||
Guaranteed pressure resistance Mpa | 1.47 | |||
Maximum temperature range (ambient and operating fluid) °C | +5 to +60 | |||
Condensate storage capacity cc | 15 | 55 | 90 | |
Weight (with pressure gauge) kg | Standard | 0.28 (0.29)^Note | 0.46 | 0.60 |
Auto condensate type | — | 0.49 | 0.64 | |
Materials | Main body | Die-cast aluminum | Zinc die-cast | Die-cast aluminum |
bowl | Polycarbonate | |||
Standard equipment | Standard, built-in check mechanism | Bracket, push type drain cock | Bracket, screw type drain cock, bowl guard | |
Pressure gauge G1-40 (ø40 × 1 MPa) | ||||
For low pressure | Bracket, push type drain cock | Bracket, screw type drain cock, bowl guard | ||
Pressure gauge G3-40 (ø40 × 0.3 MPa) |
Note: () is the weight with bowl guard.
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
FR152-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connection Dia. | Bowl Guard | Filter, Drain Storage Capacity (cm3) | Drain Cock | Usage | Body size | Drain cock specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,443.56 | AIR TREATMENT EQUIPMENT | 1 Piece(s) | 21 Day(s) | - | Rc1/8 | No | 15 | Manual | Built-in check mechanism | 152 | Push-type or screw-type drain cock |
Loading...
Regulator Unit Combination | Filter Regulator | Set Pressure Range(MPa) | 0.05 to 0.83 | Filter, Filtration Level | 5μm |
---|---|---|---|---|---|
Operating Environment | Air powered tools / Measuring equipment / Medicament・Drug / Drying room / Preventing of Raising Dust | Compressed Air Quality | General Dry Air / Clean and Dry Air / Odorless Air | Max. Operating Pressure(MPa) | 0.93 |
Bowl Material | Polycarbonate | Relief Mechanism | Relief | Flow Direction | Standard Flow (Right→Left) |
Pressure Gauge | Presence (Absence of Indicator) | Pressure Gauge Specifications | Standard specification 1 MPa | Non-ion Specification | Standard specifications |
Clean Specifications | Standard specifications |
Please check the type/dimensions/specifications of the part FR152-01 in the Conditioning Equipment Multi Series, Filter Regulator FR Series series.
Part Number |
---|
FR150-02 |
FR150-02-BG |
FR150-02-BG-F1 |
FR300-02 |
FR300-02-A |
FR300-02-F1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connection Dia. | Bowl Guard | Filter, Drain Storage Capacity (cm3) | Drain Cock | Usage | Body size | Drain cock specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,311.88 | 1 Piece(s) | Same day | 10 | Rc1/4 | No | 15 | Manual | Standard | 150 | Push-type or screw-type drain cock | ||
฿ 2,184.34 | 1 Piece(s) | 3 Day(s) | 10 | Rc1/4 | Presence | 15 | Manual | Standard | 150 | Push-type or screw-type drain cock | ||
฿ 2,566.86 | 1 Piece(s) | 3 Day(s) | - | Rc1/4 | Presence | 15 | Manual | Standard | 150 | Drain cock with fitting | ||
฿ 2,819.41 | 1 Piece(s) | Same day | - | Rc1/4 | No | 55 | Manual | Standard | 300 | Push-type or screw-type drain cock | ||
฿ 4,324.21 | 1 Piece(s) | Same day | - | Rc1/4 | No | 55 | Auto | Standard | 300 | Auto drain type drain cock | ||
฿ 3,060.44 | 1 Piece(s) | 3 Day(s) | - | Rc1/4 | No | 55 | Manual | Standard | 300 | Drain cock with fitting |
How can we improve?
How can we improve?