(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Boost your system with modularization. Dual element construction provides long life. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
W2000-10-W |
W2000-10-W-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-[B3W,BW] |
W2000-10-W-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-J1 |
W2000-10-W-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-J1-[B3W,BW] |
W2000-10-W-J1-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-J1-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1 |
W2000-10-W-F1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-F1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-F1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1-[B3W,BW] |
W2000-10-W-F1-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1-J1 |
W2000-10-W-F1-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-F1-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-F1-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1-J1-[B3W,BW] |
W2000-10-W-F1-J1-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1-J1-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1L |
W2000-10-W-F1L-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-F1L-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-F1L-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1L-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1L-[B3W,BW] |
W2000-10-W-F1L-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1L-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1L-J1 |
W2000-10-W-F1L-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-F1L-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-F1L-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1L-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1L-J1-[B3W,BW] |
W2000-10-W-F1L-J1-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1L-J1-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LN |
W2000-10-W-F1LN-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-F1LN-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-F1LN-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LN-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LN-[B3W,BW] |
W2000-10-W-F1LN-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LN-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LN-J1 |
W2000-10-W-F1LN-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-F1LN-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-F1LN-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LN-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LN-J1-[B3W,BW] |
W2000-10-W-F1LN-J1-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LN-J1-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8] |
W2000-10-W-F1LNT[6,8]-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-F1LNT[6,8]-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-F1LNT[6,8]-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]-[B3W,BW] |
W2000-10-W-F1LNT[6,8]-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]-J1 |
W2000-10-W-F1LNT[6,8]-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-F1LNT[6,8]-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-F1LNT[6,8]-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]-J1-[B3W,BW] |
W2000-10-W-F1LNT[6,8]-J1-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]-J1-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]X1 |
W2000-10-W-F1LNT[6,8]X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
W2000-10-W-F1LNT[6,8]X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW] |
W2000-10-W-F1LNT[6,8]X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]X1-[B3W,BW] |
W2000-10-W-F1LNT[6,8]X1-[B3W,BW][G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
W2000-10-W-F1LNT[6,8]X1-J1 |
W2000-10-W-F1LNT[6,8]X1-J1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Filter, Filtration Level | Bowl Material | Relief | Flow Direction | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Filter Drain Type | Bowl material details | Bracket | Display Increment | Piping Adapter Set | Pressure Range | Pressure Gauge Attached | Attachment (Supplied): Brackets | Attachment (Supplied): Pressure Gauge | Drain Discharge | Drain Discharge Details | Element | Pressure Gauge Details | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | NPT & G Thread | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | Rc Screws | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | C type / L type | Rc Screws | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | Rc Screws | NA | 0.05 to 0.35 MPa | G40D / G41D / G45D / G49D / G52D / Digital Pressure Sensor | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | NPT & G Thread | NA | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White | ||
- | CKD F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate Bowl | NA | NPT & G Thread | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.35 MPa | NA | - | - | - | - | - | - | White |
Loading...
Regulator Unit Combination | Filter Regulator | Set Pressure Range(MPa) | 0.05::0.85 | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Bowl Guard | Presence |
How can we improve?
How can we improve?