1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Pillow Unit UCVP-S6

PILLOW UNIT

Plastic Pillow Unit UCVP-S6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,804.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This pillow unit features a bearing made from stainless steel material, and a bearing box made from either stainless steel or plastic for excellent corrosion resistance.

Part Number
UCVP204S6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,804.89

PILLOW UNIT 1 Piece(s) 34 Day(s) 10

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow Type Shaft Bore Dia. d(Ø) 20
Unit Body Material Plastic Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type Type of Pillow Blocks Standard
Rolling Element Material Stainless Steel Mounting Height H(mm) 33.3 Surface Treatment No
Basic Load Rating: Dynamic Load(N) 10900 Basic Load Rating: Static Load(N) 5350 Diameter series symbol Used for Light load
Fit J7 Accessory No Cover Grease Type Grease for eatables
Seal Nitrile Machining No Stroke No

Please check the type/dimensions/specifications of the part UCVP204S6 in the Plastic Pillow Unit UCVP-S6 series.