1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Bearing Wheel Conveyor (HW-76DS) Width 30 x Diameter φ76.3 x Total Height 105

MAK WHEEL CONVEYOR

Standard Bearing Wheel Conveyor (HW-76DS) Width 30 x Diameter φ76.3 x Total Height 105
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Corocon with standard bearings for ultra heavy loading. Choose from straight type or curve type (straight type length 150 to 3,000 can be specified in lengths of 1 mm units)

 
Part Number
HW-76DS-[150-3000/1]L[*,​-,​X][100,​200,​300]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 11 Day(s) 100 ~ 300150 ~ 3000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 30
Wheel Load Capacity(kgf) 1000 Wheel Outer Dia. D(mm) 76.3 Type Wheel conveyor body
Application Heavy Load / Ultra Heavy Load Wheel Surface Treatment No Frame Shape Outside Bending Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 105