1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Needle Wheel Conveyor W-4850NPS

Resin Needle Wheel Conveyor W-4850NPS
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

A resin needle wheel conveyor with a steel frame.
[Features]
· Uses needle-type resin wheels with an outer diameter of ø48.6 mm (Outer diameter 48.6 mm) and a width of 50 mm.
· Standard sizes are 1,800L / 2,400L / 3,000L, but fractional lengths are also supported.
· Can be used for delicate conveyance because of the wide type made of resin.
[Applications]
· Used for conveyance of workpieces with flat bottoms.
· For transporting light and moderate loads.

 
Part Number
W-4850NPS-[1000,​1200][R*,​R-,​RX]50P-90
W-4850NPS-[1000,​1200][R*,​R-,​RX]75P-90
W-4850NPS-[1000,​1200][R*,​R-,​RX]100P-90
W-4850NPS-[1000,​1200][R*,​R-,​RX]150P-90
W-4850NPS-[1000,​1200][R*,​R-,​RX][50,​75,​100,​150]P-90
W-4850NPS-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConveyance Type Wheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Center Diameter R Wheel Material Details A

-

MAK WHEEL CONVEYOR 1 Piece(s) 15 Day(s) Curves--1000 ~ 1200Acetal-

-

MAK WHEEL CONVEYOR 1 Piece(s) 15 Day(s) Curves--1000 ~ 120075-

-

MAK WHEEL CONVEYOR 1 Piece(s) 15 Day(s) Curves100-1000 ~ 1200--

-

MAK WHEEL CONVEYOR 1 Piece(s) 15 Day(s) Curves--1000 ~ 1200150-

-

MAK WHEEL CONVEYOR 1 Piece(s) 15 Day(s) Curves100-1000 ~ 120075 / 150 / Acetal-

-

MAK WHEEL CONVEYOR 1 Piece(s) 11 Day(s) Straight-150 ~ 3000-Acetal50 ~ 150

Loading...

  1. 1

Basic Information

Wheel Surface Material Resin Wheel Width W(mm) 50 Wheel Load Capacity(kgf) 18
Wheel Outer Dia. D(mm) 48.6 Type Wheel conveyor body Application For transporting small items
Wheel Surface Treatment No Frame Shape Inward-curved Type Frame Material Steel
Frame Surface Treatment Paint External Height H(mm) 57.3