1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin needle wheel conveyor (W-46JW) Width 17 x 2 x Diameter φ46 x Total Height 57.3 (Part Number)

Resin needle wheel conveyor (W-46JW) Width 17 x 2 x Diameter φ46 x Total Height 57.3
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Economy Corocon ø46 resin wheel with needle bearings. Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units

 
Part Number
W-46JW-[1000,​1200][R*,​R-,​RX][50,​75,​100,​150]P-90
W-46JW-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)
Extrusion Type Curve Angle(°) Curve Center Diameter R

-

MAK WHEEL CONVEYOR 1 Piece(s) 16 Day(s) 50 ~ 150-Curves901000 ~ 1200

-

MAK WHEEL CONVEYOR 1 Piece(s) 11 Day(s) 50 ~ 150150 ~ 3000Straight--

Loading...

  1. 1

Basic Information

Conveyance Type Zigzag Wheel Surface Material Resin Wheel Width W(mm) 17
Wheel Load Capacity(kgf) 18 Wheel Outer Dia. D(mm) 46 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment No Frame Shape Pad Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 57.3