1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Wheel Conveyor (W-3850D)

Roller Wheel Conveyor (W-3850D)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Can also be used in a single row. Roller wheel conveyor (W-3850D).
[Features]
· Roller type, steel wheel conveyor with ø38.1 mm outer diameter / 50 mm width.
· Narrower machine-width and more compact than a roller conveyor.
· Standard sizes are 1,800L / 2,400L / 3,000L, but fractional lengths are also supported.
[Applications]
· Used for conveyance of workpieces with flat bottoms.
· Useful for transporting medium-weight loads.

 
Part Number
W-3850D-3000L[*,​-,​X][50,​75,​100,​150]P
W-3850D-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 15 Day(s) 50 ~ 1503000

-

MAK WHEEL CONVEYOR 1 Piece(s) 15 Day(s) 50 ~ 150150 ~ 3000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 50
Wheel Load Capacity(kgf) 130 Wheel Outer Dia. D(mm) 38.1 Type Wheel conveyor body
Application Medium Load / Heavy Load Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 67