1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Wheel Conveyor W-2015SUS

Stainless Steel Wheel Conveyor W-2015SUS
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Wheel conveyor with stainless steel (W-2015SUS) with excellent water-resistance.
[Features]
· Made of stainless steel of with ø20 (outer diameter 20 mm) / Width: 15 mm.
· Standard sizes are 1,000L / 1,500L / 2,000L, but also supports fractional lengths.
· Can be used by arranging in rows of 2s and 3s as a substitute for roller conveyor.
[Applications]
· Used for conveyance of workpieces with flat bottoms.
· For transporting light and moderate loads.
· Use at worksites that are sensitive to dust adhesion or rust.

 
Part Number
W-2015SUS-[1000,​1200][R*,​R-,​RX][25,​30,​35]P-90
W-2015SUS-[150-2000/1]L[*,​-,​X][25,​30,​35]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConveyance Type Wheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R

-

MAK WHEEL CONVEYOR 1 Piece(s) 15 Day(s) Curves25 ~ 35-901000 ~ 1200

-

MAK WHEEL CONVEYOR 1 Piece(s) 12 Day(s) Straight25 ~ 35150 ~ 2000--

Loading...

  1. 1

Basic Information

Wheel Surface Material Stainless Steel Wheel Width W(mm) 15 Wheel Load Capacity(kgf) 30
Wheel Outer Dia. D(mm) 20 Type Wheel conveyor body Application For transporting small items / Medium Load
Wheel Surface Treatment No Frame Shape Inward-curved Type Frame Material Stainless Steel
Frame Surface Treatment No External Height H(mm) 27