1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Wheel Conveyor W-32ZZ

MAK WHEEL CONVEYOR

Heat-Resistant Wheel Conveyor W-32ZZ
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

The frame is made of steel and has a heat-resistant silver paint finish and a heat-resistant wheel conveyor (W-32ZZ).
[Features]
· Machined wheel, resists temperatures in the range between 150 and 170°C with an outer diameter of ø32 and width of 25 mm.
· Standard size 500 increments of 1,000 L to 3,000 L, and also supports shorter lengths.
[Applications]
· Used for conveyance of workpieces with flat bottoms.
· For transporting light and moderate loads.
· Used for conveying products at high temperature (molding device outlet, etc).

 
Part Number
W-32ZZ-[150-3000/1]L[*,​-,​X][40,​70,​100]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 10 Day(s) 40 ~ 100150 ~ 3000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 25
Wheel Load Capacity(kgf) 90 Wheel Outer Dia. D(mm) 32 Type Wheel conveyor body
Application Medium Load Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 40