1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machined Wheel Conveyor W-50WW

Machined Wheel Conveyor W-50WW
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Zigzag type machined wheel Conveyor (W-50WW).
[Features]
· Wheel of which inner/outer rings are machined from round steel or pipes is used.
· Steel conveyor using machined wheel of ø50 (outer diameter 50 mm) / width 14.5 mm.
· Standard lengths are 1,000L / 2,000L / 3,000L, but fractional lengths are also supported.
· Can be used by arranging in rows of 2s and 3s as a substitute for roller conveyor.
[Applications]
· Used for conveyance of workpieces with flat bottoms.
· For transporting heavy load / for transporting wood.

Part Number
W-50WW-[1000,​1200][R*,​R-,​RX][40,​50,​75]P-90
W-50WW-[150-3000/1]L[*,​-,​X][40,​50,​75]P
W-50WW-[2000,​3000]L[*,​-,​X][40,​50,​75]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)
Extrusion Type Curve Angle(°) Curve Center Diameter R

-

MAK WHEEL CONVEYOR 1 Piece(s) 14 Day(s) 40 ~ 75-Curves901000 ~ 1200

-

MAK WHEEL CONVEYOR 1 Piece(s) 12 Day(s) 40 ~ 75150 ~ 3000Straight--

-

MAK WHEEL CONVEYOR 1 Piece(s) 12 Day(s) 40 ~ 752000 ~ 3000Straight--

Loading...

  1. 1
 

Basic Information

Conveyance Type Zigzag Wheel Surface Material Steel Wheel Width W(mm) 14.5
Wheel Load Capacity(kgf) 100 Wheel Outer Dia. D(mm) 50 Type Wheel conveyor body
Application Medium Load / Heavy Load Wheel Surface Treatment Chromate Frame Shape Outside Bending Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 60