1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machined Wheel Conveyor, (WB-36BS), W9 ╳ Ø36 ╳ total height 52

MAK WHEEL CONVEYOR

Machined Wheel Conveyor, (WB-36BS), W9 ╳ Ø36 ╳ total height 52
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

General purpose ø36 machined wheel Corocon. (Length 150-3000 specifiable in 1 mm units)

 
Part Number
WB-36BS-[150-3000/1]L-[50,​75,​100]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 11 Day(s) 50 ~ 100150 ~ 3000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 9
Wheel Load Capacity(kgf) 40 Wheel Outer Dia. D(mm) 36 Type Wheel conveyor body
Application For transporting small items / Medium Load Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 52