1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press Wheel Conveyor W-25TS

MAK WHEEL CONVEYOR

Press Wheel Conveyor W-25TS
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Press wheel conveyor (W-25TS) with outer ring / case made from pressing flat plates.
[Features]
· Uses a stainless-steel pressed wheel with ø25 mm (outer diameter 25 mm) / width 10 mm.
· Standard sizes are 1,000L / 1,500L / 2,000L, but also supports fractional lengths.
· Can be used by arranging in rows of 2s and 3s as a substitute for roller conveyor.
[Applications]
· For transporting workpieces with flat bases.
· For transporting light and moderate loads.

 
Part Number
W-25TS-[150-2000/1]L[*,​-,​X][30,​35]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 12 Day(s) 30 ~ 35150 ~ 2000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 10
Wheel Load Capacity(kgf) 30 Wheel Outer Dia. D(mm) 25 Type Wheel conveyor body
Application For transporting small items / Medium Load Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 29.5