1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Case Rack Conveyor (W-32G)

MAK WHEEL CONVEYOR

Case Rack Conveyor (W-32G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

The frame is made of aluminum. Case rack conveyor (W-32G).
[Features]
· Lightweight conveyor using resin wheels of ø32 mm (outer diameter 32 mm) / width 16 mm.
· The standard size is 1,000 L / 1,500 L / 2,000 L / 3,000 L and can also be used for measuring shorter sizes.
[Applications]
· Used in small accessory carriers / racks for conveyors.

 
Part Number
W-32G-[150-3000/1]L-[50,​75,​100]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 10 Day(s) 150 ~ 3000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Resin Wheel Width W(mm) 16
Wheel Load Capacity(kgf) 5 Wheel Outer Dia. D(mm) 32 Wheel Pitch P(mm) 50
Type Wheel conveyor body Application For transporting small items Wheel Surface Treatment No
Frame Shape Aluminum Extrusion Type Frame Material Aluminum Frame Surface Treatment Alumite
External Height H(mm) 41