1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Case Rack Conveyor (W-13G)

MAK WHEEL CONVEYOR

Case Rack Conveyor (W-13G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Lightweight case rack conveyor using resin wheels (W-13G).
[Features]
· Uses resin wheels of ø13 mm (13 mm outer diameter), 14 mm width.
· The standard size is 1,000L / 2,000L, and also supports end scale.
[Applications]
· Used in small accessory carriers / racks for conveyors.

 
Part Number
W-13G-[150-2000/1]L[*,​-,​X]15P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)
Wheel Material Details

-

MAK WHEEL CONVEYOR 1 Piece(s) 12 Day(s) 15150 ~ 2000ABS

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Resin Wheel Width W(mm) 14
Wheel Load Capacity(kgf) 5 Wheel Outer Dia. D(mm) 13 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment No Frame Shape Aluminum Extrusion Type
Frame Material Aluminum Frame Surface Treatment Alumite External Height H(mm) 23.5