1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin needle wheel conveyor (WA-4850NPS) Width 20 x Diameter 50 x Height 58 (Part Number)

Resin needle wheel conveyor (WA-4850NPS) Width 20 x Diameter 50 x Height 58
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Economy Corocon ø48 resin wheel with needle bearings. Aluminum frame. (Length 150-3000 specifiable in 1 mm units)

 
Part Number
WA-4850NPS-2500L[*,​-,​X][50,​75,​100,​150]P
WA-4850NPS-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 10 Day(s) 50 ~ 1502500

-

MAK WHEEL CONVEYOR 1 Piece(s) 10 Day(s) 50 ~ 150150 ~ 3000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Resin Wheel Width W(mm) 50
Wheel Load Capacity(kgf) 18 Wheel Outer Dia. D(mm) 48.6 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment No Frame Shape Outside Bending Type
Frame Material Aluminum Frame Surface Treatment Alumite External Height H(mm) 51.3