1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machined Wheel Conveyor, (W-50DS), width 14.5 x diameter φ50 x total line 65

MAK WHEEL CONVEYOR

Machined Wheel Conveyor, (W-50DS), width 14.5 x diameter φ50 x total line 65
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Corocon using a ø50 machined wheel, for strength against impacts. Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units

Part Number
W-50DS-[150-3000/1]L[*,​-,​X][75,​100,​150,​200]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 12 Day(s) 75 ~ 200150 ~ 3000

Loading...

  1. 1
 

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 14.5
Wheel Load Capacity(kgf) 100 Wheel Outer Dia. D(mm) 50 Type Wheel conveyor body
Application Medium Load / Heavy Load Wheel Surface Treatment Chromate Frame Shape Outside Bending Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 65