1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machined Wheel Conveyor, (W-36CS), W9 ╳ Ø36 ╳ total height 47.3

Machined Wheel Conveyor, (W-36CS), W9 ╳ Ø36 ╳ total height 47.3
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

General purpose ø36 machined wheel Corocon. Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units

 
Part Number
W-36CS-[1000,​1200][R*,​R-,​RX][50,​75,​100,​150]P-90
W-36CS-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConveyance Type Wheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R

-

MAK WHEEL CONVEYOR 1 Piece(s) 14 Day(s) Curves50 ~ 150-901000 ~ 1200

-

MAK WHEEL CONVEYOR 1 Piece(s) 10 Day(s) Straight50 ~ 150150 ~ 3000--

Loading...

  1. 1

Basic Information

Wheel Surface Material Steel Wheel Width W(mm) 9 Wheel Load Capacity(kgf) 40
Wheel Outer Dia. D(mm) 36 Type Wheel conveyor body Application For transporting small items / Medium Load
Wheel Surface Treatment Chromate Frame Shape Pad Type Frame Material Steel
Frame Surface Treatment Paint External Height H(mm) 47.3