1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press Wheel Conveyor W-2015TS

Press Wheel Conveyor W-2015TS
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

A press-wheel type conveyor (W-2015TS) with ø20 mm (outer diameter) and 15 mm wide press wheels.
[Features]
· Steel conveyor made by pressing the outer ring / case from a flat plate.
· The standard lengths are 1,000 mm, 1,500 mm and 2,000 mm.
· Can also support shorter lengths.
· Can be used by arranging in rows of 2s and 3s as a substitute for roller conveyor.
[Applications]
· For transporting workpieces with flat bases.
· For transporting light and moderate loads.

Part Number
W-2015TS-[1000,​1200][R*,​R-,​RX][25,​30,​35]P-90
W-2015TS-[150-2000/1]L[*,​-,​X][25,​30,​35]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConveyance Type Wheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R

-

MAK WHEEL CONVEYOR 1 Piece(s) 14 Day(s) Curves25 ~ 35-901000 ~ 1200

-

MAK WHEEL CONVEYOR 1 Piece(s) 11 Day(s) Straight25 ~ 35150 ~ 2000--

Loading...

  1. 1
 

Basic Information

Wheel Surface Material Steel Wheel Width W(mm) 15 Wheel Load Capacity(kgf) 20
Wheel Outer Dia. D(mm) 20 Type Wheel conveyor body Application For transporting small items
Wheel Surface Treatment Chromate Frame Shape Inward-curved Type Frame Material Steel
Frame Surface Treatment Paint External Height H(mm) 27