1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum extrusion kit wheel conveyor φ 20×15 width zigzag type

MAK WHEEL CONVEYOR

Aluminum extrusion kit wheel conveyor φ 20×15 width zigzag type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features]
· Frame has M6 nut and lane processing for hex bolt, Corocon to handle a range of needs.

Part Number
WA25W-2015TS-[150-3000/1]L[*,​-,​X][12.5,​15,​17.5]P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 11 Day(s) 12.5 ~ 17.5150 ~ 3000

Loading...

  1. 1
 

Basic Information

Conveyance Type Zigzag Wheel Surface Material Steel Wheel Width W(mm) 15
Wheel Load Capacity(kgf) 20 Wheel Outer Dia. D(mm) 20 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Chromate Frame Shape Aluminum Extrusion Type
Frame Material Aluminum Frame Surface Treatment Alumite External Height H(mm) 27
Extrusion Type Straight