1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap-In Back Load (Stud 6.3 mm)_D1 (Receptacle)

Snap-In Back Load (Stud 6.3 mm)_D1 (Receptacle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 55.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compact design that can be mounted simply by opening a square hole with a receptacle fitted from the back.

 
Part Number
D1-004-002-010
D1-004-003-010
D1-004-004-010
D1-004-005-010
D1-004-006-010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension X
(mm)

฿ 55.90

DZUS 1 Piece(s) 9 Day(s) 102.75

฿ 55.90

DZUS 1 Piece(s) 9 Day(s) 103.6

฿ 55.90

DZUS 1 Piece(s) 9 Day(s) 104.5

฿ 55.90

DZUS 1 Piece(s) 9 Day(s) 105

฿ 55.90

DZUS 1 Piece(s) 9 Day(s) 105.6

Loading...

  1. 1

Basic Information

Material Polyacetal Insertion Direction Back Part Name Receptacle