Pan Head Screw For Precision Equipment (Fine Screw) SNZS

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Fine stainless steel screw suitable for compact precision equipment.
[Features]
· S0.6–M2.6
· Standardized miniature screws S0.6 and S0.8.
· Pan head screw with a low head height.
[Applications]
· For compact equipment and improved safety
· For small precision equipment and applications with limited upper space
[Material]
· SUSXM7 (SUS304 equivalent)
Product Specification

Product appearance of pan head screw for precision equipment (fine screw)

Dimensional drawing of pan head screw for precision equipment (fine screw) M1 to M2.6

Dimensional drawing of pan head screw for precision equipment (fine screw) S0.6, S0.8
Specifications Table
(Unit: mm)
| Product number | M (coarse) | Pitch | L | D1 | L1 | a | Maximum tightening torque (N⋅m) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZS-S0.6 | S0.6 | 0.15 | 1 | 1.5 | 2 | - | - | - | - | - | - | - | - | - | - | 1.3 | 0.4 | 0.25 | 0.005 |
| SNZS-S0.8 | S0.8 | 0.2 | 1 | 1.5 | 2 | - | - | - | - | - | - | - | - | - | - | 1.6 | 0.5 | 0.25 | 0.01 |
| SNZS-M1 | M1 | 0.25 | - | - | 2 | - | 3 | - | 4 | 5 | - | - | - | - | - | 1.8 | 0.45 | - | 0.02 |
| SNZS-M1.4 | M1.4 | 0.3 | - | - | 2 | - | 3 | - | 4 | 5 | 6 | 8 | 10 | - | - | 2 | 0.5 | - | 0.07 |
| SNZS-M1.6 | M1.6 | 0.35 | - | - | - | - | 3 | - | 4 | 5 | 6 | 8 | - | - | - | 2.3 | 0.5 | - | 0.1 |
| SNZS-M1.7 | M1.7 | 0.35 | - | - | 2 | - | 3 | - | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 2.5 | 0.5 | - | 0.14 |
| SNZS-M2 | M2 | 0.4 | - | - | 2 | 2.5 | 3 | 3.5 | 4 | 5 | 6 | 8 | - | - | 14 | 3 | 0.6 | - | 0.22 |
| SNZS-M2.5 | M2.5 | 0.45 | - | - | - | - | - | - | 4 | 5 | 6 | 8 | - | - | - | 3.8 | 0.8 | - | 0.46 |
| SNZS-M2.6 | M2.6 | 0.45 | - | - | - | 2.5 | 3 | - | 4 | 5 | 6 | 8 | - | - | - | 4 | 0.8 | - | 0.53 |
Material and Finish
| SNZS | |
|---|---|
| Main body | SUSXM7 (SUS304 equivalent) |
Cautions and Prohibitions
- The listed dimension, shape, and other specifications are subject to change without notice for improvement.
- We strive for accuracy in the creation of product information, but we cannot be held responsible for any damages caused by typographical errors or omissions.