1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Screw (PC/Cross Recessed Pan Head Screw) - SPC-P【1-50 Pieces Per Package】

Resin Screw (PC/Cross Recessed Pan Head Screw) - SPC-P
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made from shock resistant polycarbonate and can be used over a wide temperature range (-40°C to 115°C).

[Features]
· Polycarbonate has the highest shock resistance among engineered plastic materials.
· Usable over a wide temperature range (-40°C to 115°C).
· The product is made of resin, which has excellent weather resistance and low water absorption properties.
· Heat resistant temperature: 115 °C (UL standard 94: V-2)For electrical, electronic, and automotive fields.

 
Part Number
SPC-M1.7X3-P
SPC-M1.7X3-P-VA
SPC-M1.7X4-P
SPC-M1.7X4-P-VA
SPC-M2X3-P
SPC-M2X3-P-VA
SPC-M2X4-P
SPC-M2X4-P-VA
SPC-M2X5-PSALE
SPC-M2X5-P-VA
SPC-M2X6-PSALE
SPC-M2X6-P-VA
SPC-M3X5-PSALE
SPC-M3X5-P-VA
SPC-M3X6-PSALE
SPC-M3X6-P-VA
SPC-M3X8-PSALE
SPC-M3X8-P-VA
SPC-M3X10-P
SPC-M3X10-P-VA
SPC-M3X12-P
SPC-M3X12-P-VA
SPC-M3X15-P
SPC-M3X15-P-VA
SPC-M4X6-P
SPC-M4X6-P-VA
SPC-M4X8-P
SPC-M4X8-P-VA
SPC-M4X10-PSALE
SPC-M4X10-P-VA
SPC-M4X12-P
SPC-M4X12-P-VASALE
SPC-M4X15-PSALE
SPC-M4X15-P-VA
SPC-M5X10-P
SPC-M5X10-P-VA
SPC-M5X12-P
SPC-M5X12-P-VA
SPC-M5X15-P
SPC-M5X15-P-VA
SPC-M5X20-P
SPC-M5X20-P-VA
SPC-M6X10-P
SPC-M6X10-P-VA
SPC-M6X12-P
SPC-M6X12-P-VA
SPC-M6X15-P
SPC-M6X15-P-VA
SPC-M6X20-PSALE
SPC-M6X20-P-VA
SPC-M6X25-P
SPC-M6X25-P-VA
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

฿ 180.71

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

7 Day(s) 1.730.35Box/package

฿ 5.12

PLASTIC SCREW 1 Piece(s) 7 Day(s) 1.730.35Low Quantity (can be purchased from one)

฿ 177.31

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1.740.35Box/package

฿ 5.12

PLASTIC SCREW 1 Piece(s) 7 Day(s) 1.740.35Low Quantity (can be purchased from one)

฿ 127.27

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

7 Day(s) 230.4Box/package

฿ 3.91

PLASTIC SCREW 1 Piece(s) 7 Day(s) 230.4Low Quantity (can be purchased from one)

฿ 127.27

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

7 Day(s) 240.4Box/package

฿ 4.84

PLASTIC SCREW 1 Piece(s) 8 Day(s) 240.4Low Quantity (can be purchased from one)

฿ 122.89

฿ 76.20

NBK PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

Same day 250.4Box/package

฿ 3.91

PLASTIC SCREW 1 Piece(s) 7 Day(s) 250.4Low Quantity (can be purchased from one)

฿ 234.29

฿ 73.03

NBK PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

Same day 260.4Box/package

฿ 3.91

PLASTIC SCREW 1 Piece(s) 7 Day(s) 260.4Low Quantity (can be purchased from one)

฿ 128.19

฿ 76.98

NBK PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

Same day 350.5Box/package

฿ 4.84

PLASTIC SCREW 1 Piece(s) 7 Day(s) 350.5Low Quantity (can be purchased from one)

฿ 128.18

฿ 76.75

NBK PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

Same day 360.5Box/package

฿ 4.84

PLASTIC SCREW 1 Piece(s) 7 Day(s) 360.5Low Quantity (can be purchased from one)

฿ 182.23

฿ 109.45

NBK PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

Same day 380.5Box/package

฿ 4.84

PLASTIC SCREW 1 Piece(s) 5 Day(s) 380.5Low Quantity (can be purchased from one)

฿ 291.67

NBK PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

Same day 3100.5Box/package

฿ 4.51

PLASTIC SCREW 1 Piece(s) 7 Day(s) 3100.5Low Quantity (can be purchased from one)

฿ 151.39

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

7 Day(s) 3120.5Box/package

฿ 4.51

PLASTIC SCREW 1 Piece(s) 7 Day(s) 3120.5Low Quantity (can be purchased from one)

฿ 332.85

NBK PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

5 Day(s) 3150.5Box/package

฿ 6.24

PLASTIC SCREW 1 Piece(s) 5 Day(s) 3150.5Low Quantity (can be purchased from one)

฿ 151.67

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

7 Day(s) 460.7Box/package

฿ 4.51

PLASTIC SCREW 1 Piece(s) 7 Day(s) 460.7Low Quantity (can be purchased from one)

฿ 175.18

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

7 Day(s) 480.7Box/package

฿ 5.12

PLASTIC SCREW 1 Piece(s) 7 Day(s) 480.7Low Quantity (can be purchased from one)

฿ 179.18

฿ 103.40

NBK PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

Same day 4100.7Box/package

฿ 6.77

NBK PLASTIC SCREW 1 Piece(s) Same day 4100.7Low Quantity (can be purchased from one)

฿ 204.26

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

7 Day(s) 4120.7Box/package

฿ 16.62

฿ 11.73

NBK PLASTIC SCREW 1 Piece(s) Same day 4120.7Low Quantity (can be purchased from one)

฿ 280.16

฿ 158.79

NBK PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

Same day 4150.7Box/package

฿ 9.68

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4150.7Low Quantity (can be purchased from one)

฿ 226.61

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

8 Day(s) 5100.8Box/package

฿ 5.72

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5100.8Low Quantity (can be purchased from one)

฿ 268.80

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

7 Day(s) 5120.8Box/package

฿ 6.93

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5120.8Low Quantity (can be purchased from one)

฿ 332.99

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

7 Day(s) 5150.8Box/package

฿ 8.14

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5150.8Low Quantity (can be purchased from one)

฿ 384.55

PLASTIC SCREW 1 Pack(s)

50 Pieces Per Package

7 Day(s) 5200.8Box/package

฿ 14.52

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5200.8Low Quantity (can be purchased from one)

฿ 189.07

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

5 Day(s) 6101Box/package

฿ 17.42

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6101Low Quantity (can be purchased from one)

฿ 198.69

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 6121Box/package

฿ 18.39

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6121Low Quantity (can be purchased from one)

฿ 224.99

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 6151Box/package

฿ 12.37

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6151Low Quantity (can be purchased from one)

฿ 370.88

฿ 191.26

NBK PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

Same day 6201Box/package

฿ 22.26

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6201Low Quantity (can be purchased from one)

฿ 266.12

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

5 Day(s) 6251Box/package

฿ 24.19

PLASTIC SCREW 1 Piece(s) 35 Day(s) 6251Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Application Standard / Electric Insulation Plastic Material PC