Ceramic Bolt - SCX-H/SCX-C

Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
Product Description
Ceramic hex socket head cap screw / hex bolt.
[Features]
·Made of high-purity alumina 99.5% ceramic.
·Can be used continuously at 1,500°C.
·Has excellent heat resistance, chemical resistance, and electrical insulation.
[Applications]
·For FPD manufacturing equipment, semiconductor manufacturing equipment, PCB etching equipment, metal surface treatment equipment, chemical plants, etc.
Ceramic bolts that can be used continuously at 1,500°C

External appearance of SCX-H, SCX-C
Material/finish
SCX-H: Al2O3 (Alumina 99.5%)
SCX-C: Al2O3 (Alumina 99.5%)

Dimensional drawing of SCX-H

Dimensional drawing of SCX-C
| M | Torsion breaking torque (N⋅m) |
|---|---|
| M3 | 0.04 |
| M4 | 0.05 |
| M5 | 0.10 |
| M6 | 0.15 |
| M8 | 0.30 |
| M10 | 0.50 |
Usage Precautions
- Use a torque screwdriver or torque wrench to tighten the ceramic screws so that the torsional breaking torque in the table is not exceeded. The recommended torque is 50% of the torsional breaking torque.
- The values in the table are reference values, not guaranteed values.
- It may be damaged by impact. Handle with care.
| Product number | M | L | D1 | L1 | B | Weight (g) | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCX-M3-C | M3 | 5 | 6 | 8 | 10 | 5.5 | 3 | 2 | 0.34-0.44 | |||||
| SCX-M4-C | M4 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | 7 | 4 | 2.5 | 0.71-1.6 | |
| SCX-M5-C | M5 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 8.5 | 5 | 3 | 1.2-2.8 | ||
| SCX-M6-C | M6 | 10 | 12 | 16 | 20 | 25 | 30 | 10 | 6 | 4 | 2.4-4.2 | |||
| SCX-M8-C | M8 | 12 | 16 | 20 | 25 | 30 | 13 | 8 | 5 | 5.5-8.5 | ||||
| SCX-M10-C | M10 | 12 | 16 | 20 | 25 | 30 | 16 | 10 | 6 | 9.5-14 | ||||
SCX-C (Hex socket head cap screw)
- *Unit: mm
| Product number | M | L | B | L1 | Weight (g) | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCX-M3-H | M3 | 5 | 6 | 8 | 10 | 5.5 | 2 | 0.31-0.43 | |||||
| SCX-M4-H | M4 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | 7 | 2.8 | 0.66-1.5 | |
| SCX-M5-H | M5 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 8 | 3.5 | 1.3-2.6 | ||
| SCX-M6-H | M6 | 10 | 12 | 16 | 20 | 25 | 30 | 10 | 4 | 2.2-4 | |||
| SCX-M8-H | M8 | 12 | 16 | 20 | 25 | 30 | 13 | 5.3 | 5.1-8 | ||||
| SCX-M10-H | M10 | 12 | 16 | 20 | 25 | 30 | 16 | 6.4 | 9.9-14 | ||||
SCX-H (Hex bolt)
- *Unit: mm