1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Roller Conveyor, M Series (R-4214P), Diameter φ 42.7 x Width 100 - 500

MAK ROLLER

Steel Roller Conveyor, M Series (R-4214P), Diameter φ 42.7 x Width 100 - 500
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ42 steel roller for transport of moderate / light loads. Roller unit of the R-4214P roller conveyor. The widths can be specified in 50 mm increments from 100 to 1000 mm.

[Features]
· The roller diameter is φ42.7. The minimum roller interval is P50.
· Standard roller width (nominal) is 100W to 1000W in 50mm increments.
· Pressed-in bearing, inexpensive type.
· Model 90 frame standard type

 
Part Number
R-4214P-[100-1000/50][W,​W*,​W-,​WX][WITH-SHAFT,​WITHOUT-SHAFT]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

-

MAK ROLLER 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 42.7
Roller Material Steel Bearing Double Surface Treatment Zinc Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40