Steel Roller, M Series (HG-R1210A), Diameter φ12.0 x Width 100 - 400

Brand :
MAKITECH

Caution

    Product Description

    Superfine φ 12 steel roller. Individual roller for HG-R1210A roller conveyor, which is optimal for light/small item transport. The widths can be specified in 1 mm increments from 50 to 400 mm.

    [Features]
    · The roller diameter is 12.0 mm. The minimum roller interval is P15.
    · The standard roller width (nominal) is 100 to 400 mm at intervals of 50 mm.
    · Configurable size is available.
    · Machined bearings: high quality.
    · One of the most popular φ 12 diameter roller products on the market.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Steel Roller, M Series (HG-R1210A), Diameter φ12.0 x Width 100 - 400 | MAKITECH | MISUMI Thailand