1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Pressed Wheel (W-3850D), Width 50 × Diameter ⌀38

MAK GRAVITY

Steel Pressed Wheel (W-3850D), Width 50 × Diameter ⌀38
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 456.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

⌀36 pressed wheel with wheel width of 50. Single item wheel unit for the W-3850D wheel conveyor.

[Features]
• Relatively inexpensive wheel produced by stamping the outer wheel and case from a flat sheet.
• Good for light to mid load rotation.

 
Part Number
W-3850D-ジクツキ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 456.39

MAK GRAVITY 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Roller Material Steel Lining Material Without lining Outer Dia. D(Ø) 38
Width W(mm) 50 Surface Treatment Chromate Shaft Type With axis (bolt)
Bearing Single Bearing Material Steel Load (Reference)(N) 1274
Operating Temperature Range Min~Max(℃) 0~40

Please check the type/dimensions/specifications of the part W-3850D-ジクツキ in the Steel Pressed Wheel (W-3850D), Width 50 × Diameter ⌀38 series.