1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Pressed Wheel (W-2015TS), Width 15 × Diameter ⌀20

MAK GRAVITY

Steel Pressed Wheel (W-2015TS), Width 15 × Diameter ⌀20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

⌀20 small-diameter pressed wheel. Single item wheel unit for the W-2015TS wheel conveyor, best suited for transport of small, lightweight items.

[Features]
• Relatively inexpensive wheel produced by stamping the outer wheel and case from a flat sheet.
• Good for light to mid load rotation.

 
Part Number
W-2015TSヨウ-ジクノミ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)

฿ 66.67

MAK GRAVITY 1 Piece(s) 8 Day(s) 6.217No Surface TreatmentWith only axis (bolt)---

Loading...

  1. 1

Basic Information

Roller Material Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40

Please check the type/dimensions/specifications of the part W-2015TSヨウ-ジクノミ in the Steel Pressed Wheel (W-2015TS), Width 15 × Diameter ⌀20 series.

Products with similar specification

Part Number
W-2015TS-ジクツキ
W-2015TS-ジクナシ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)

฿ 152.33

1 Piece(s) 9 Day(s) 2015ChromateWith axis (bolt)SingleSteel196

฿ 125.37

1 Piece(s) 8 Day(s) 2015ChromateAxis(bolt)NoneSingleSteel196