1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Series Conveyor Use Heavy Duty Power Type

MAK 2FB

M Series Conveyor Use Heavy Duty Power Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,080.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heavy duty conveyor use stand.

 
Part Number
2FBガタスタンドX600WXNO.4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,080.50

MAK 2FB 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Types Leg Applicable roller width(mm) 600 Material Steel
Leg Height(mm) 410~510

Please check the type/dimensions/specifications of the part 2FBガタスタンドX600WXNO.4 in the M Series Conveyor Use Heavy Duty Power Type series.