Ultra Low-Profile Head Bolt With Hex Socket SSH

Brand :
NBK

Caution

    Product Description

    Low head bolt with no need to worry about protruding screw head after tightening.
    [Features]
    ・ All head heights are 1.5 mm or less.
    ・ For space-saving design of equipment and devices, or for use in areas with limited overhead clearance.
    ・ M2 and M2.5 have been newly standardized.
    ・ Strength classification - SSH Threaded portion: 10.9, Head: 5.8, SSHS: A2-40.
    ・ Ultra low-profile head bolt long screws (fully- threaded) with hex socket SSHS-FT are available.
    [Applications]
    ・ For space-saving design of equipment and devices.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Ultra Low-Profile Head Bolt With Hex Socket SSH | NBK | MISUMI Thailand