1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Needle Wheel (W-36SGS), Width 12 × Diameter ⌀36

MAK GRAVITY

Resin Needle Wheel (W-36SGS), Width 12 × Diameter ⌀36
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 145.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• ⌀36 resin wheel.
• Single item wheel unit for the W-36SGS wheel conveyor, which is inexpensive due to the use of needle bearings.

 
Part Number
W-36SGS-ジクツキ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 145.33

MAK GRAVITY 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Roller Material Resin Lining Material Without lining Outer Dia. D(Ø) 36
Width W(mm) 12 Surface Treatment No Surface Treatment Shaft Type With axis (bolt)
Bearing Single Bearing Material Resin Load (Reference)(N) 147
Operating Temperature Range Min~Max(℃) 0~40

Please check the type/dimensions/specifications of the part W-36SGS-ジクツキ in the Resin Needle Wheel (W-36SGS), Width 12 × Diameter ⌀36 series.