1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Machined Wheel, ⌀50 × 14.5 Width (W-50WW), Width 14.5 × Diameter ⌀50

MAK GRAVITY

Steel Machined Wheel, ⌀50 × 14.5 Width (W-50WW), Width 14.5 × Diameter ⌀50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 283.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

⌀50 machined wheel. Single item wheel unit for the impact-resistant W-50DS wheel conveyor.

[Features]
• Wheels with inner and outer rings machined from materials such as round steel and pipe.
• The retainer makes the rotation smoother and quieter compared to pressed wheels.
• Good for light to mid load rotation.

 
Part Number
W-50DS-ジクツキ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 283.20

MAK GRAVITY 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Roller Material Steel Lining Material Without lining Outer Dia. D(Ø) 50
Width W(mm) 14.5 Surface Treatment Chromate Shaft Type With axis (bolt)
Bearing Single Bearing Material Steel Load (Reference)(N) 980
Operating Temperature Range Min~Max(℃) 0~40

Please check the type/dimensions/specifications of the part W-50DS-ジクツキ in the Steel Machined Wheel, ⌀50 × 14.5 Width (W-50WW), Width 14.5 × Diameter ⌀50 series.