1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Machined Wheel, Heat Resistant, ⌀32 × 25 Width (W-32ZZ), Width 25 × Diameter ⌀32

MAK GRAVITY

Machined Wheel, Heat Resistant, ⌀32 × 25 Width (W-32ZZ), Width 25 × Diameter ⌀32
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 566.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

⌀32 machined wheel. Single item wheel unit for the W-32ZZ wheel conveyor. Heat-resistant from 150 - 170°C.

 
Part Number
W-32ZZ-ジクツキ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 566.48

MAK GRAVITY 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Roller Material Steel Lining Material Without lining Outer Dia. D(Ø) 32
Width W(mm) 25 Surface Treatment Chromate Shaft Type With axis (bolt)
Bearing Single Bearing Material Steel Load (Reference)(N) 882
Operating Temperature Range Min~Max(℃) 0~150

Please check the type/dimensions/specifications of the part W-32ZZ-ジクツキ in the Machined Wheel, Heat Resistant, ⌀32 × 25 Width (W-32ZZ), Width 25 × Diameter ⌀32 series.