1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Wheel (W-38GS), Width 12 × Diameter ⌀38

Resin Wheel (W-38GS), Width 12 × Diameter ⌀38
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 219.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• General purpose type ⌀38 resin wheel.
• Single item wheel unit for the W-38GS wheel conveyor, which is designed to prevent damage to your work.

 
Part Number
W-38GS-ジクツキ
W-38GS-ジクナシ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Type

฿ 233.01

MAK GRAVITY 1 Piece(s) 8 Day(s) With axis (bolt)

฿ 219.10

MAK GRAVITY 1 Piece(s) 8 Day(s) Axis(bolt)None

Loading...

  1. 1

Basic Information

Roller Material Resin Lining Material Without lining Outer Dia. D(Ø) 38
Width W(mm) 12 Surface Treatment No Surface Treatment Bearing Single
Bearing Material Resin Load (Reference)(N) 294 Operating Temperature Range Min~Max(℃) 0~40