Steel Roller, M Series (R-3812P) Diameter φ38.1 × Width 100 - 1000

Caution
Product Description
Bestselling R-3812P individual roller, offering the most versatility in its class. Widths can be specified in 50 mm increments from 100 to 1, 000 mm.
[Features]
• Roller diameter is φ38.1. Minimum roller spacing is P50.
• Standard roller width (nominal) is 100W to 1, 000W at intervals of 50mm.
• Most versatile type for transporting medium light loads and heavy loads.
• Pressed-in bearing, inexpensive type, and φ38 is a big seller.
• Model 60 frame standard type