Cast iron square flange mount unit UCF

Brand :
FYH

Caution

  • Ball bearing unit moves slightly due to self-aligning function.
  • The fit between the main body and the bearing is set slightly tight. If the bearing is skewed upon delivery, insert the shaft, etc. into the bearing and adjust the inclination.

Product Description

A bearing unit that contains a bearing and a housing fitted with a square flange

Drawing

Cast iron square flange mount unit UCF external shape 1
Cast iron square flange mount unit UCF external shape 2

Specifications Table

Cast iron square flange mount unit UCF specification table 1
Cast iron square flange mount unit UCF specification table 2
Cast iron square flange mount unit UCF specification table 3
Cast iron square flange mount unit UCF specification table 4

Note)

  • 1. The nominal number of the unit and the nominal number of the unit with cover are followed by the fitting symbol after the bore number.
  • 2. The compatible grease fitting nominal numbers are as follows.
    A-1/4-28UNF: 201–210, X05–X09, 305–308
    A-R1/8: 211–218, X10–X20, 309–328
  • 3. For triple-seal products (double-seal for 201–205), add the accessory symbol L3 (or L2) after the unit nominal number and bearing nominal number.
    (Example of nominal number: UCF206JL3, UC206L3).
  •  

Product Specification

Structure of Insert Bearing Unit (Typical Example)

Cast iron square flange mount unit UCF structure of insert bearing unit (representative example)

Materials of Bearing Unit Components and Accessories

NameMaterialSymbolStandard No.
Seal (Standard product)Nitrile RubberNBR-
Seal (for heat resistant and cold resistance)Silicone rubberVMQ-
Steel plate coverCold rolled steel plate and steel stripSPCDJIS G 3141
Cast iron coverGray cast iron productFC200JIS G 5501

Specifications of heat resistant units and cold resistance units

Specifications of heat resistant units and cold resistance units
CategorySpecial symbolsOperating temperature rangeGreaseSealing Rubber MaterialBearing Internal Clearance
(℃)Shape UCShape UK
Normal product--20 to 100Lithium Complex SoapNitrileCNC3
For cold resistanceD2K2-50 to 120Lithium SoapSiliconeCNC3
For heat resistantD1K2-40 to 180DiureaSiliconeC4C5
For heat resistantD9K2-20 to 230FluorineSiliconeC4C5
 
Specifications of Heat Resistant Unit
CategorySpecial symbolsOperating temperature rangeGreaseSealing Rubber MaterialBearing Internal Clearance
(℃)Shape UCShape UK
For heat resistantD9P4S6Y2-20 to 260Fluorine-C4-
For super heat resistantS6Y3300 to 450Solid lubricant retainer-Special-

Features

The UCF is a unit that combines a housing with a square shape flange and four mounting holes. This product is to be installed on a vertical surface such as the side of a machine. This unit can be easily and securely mounted to the shaft using two set screws installed in the inner ring.

Model number display

Cast iron square flange mount unit UCF Model designation method

Note: The above is an example of the composition of the nominal number, but it may differ depending on the unit.

 

Table 10.1 Bearing type symbol

Bearing type symbolDetailsBearing type symbolDetails
UCCylindrical bore with set screw (JIS standard product)SBCylindrical bore with set screw (lightweight type)
UC-S6Cylindrical hole with set screw (stainless steel)SUCylindrical hole with set screw (compact)
UKTapered hole (for adapter) (JIS standard product)SU-S6Cylindrical hole with set screw (stainless steel)
ZKTapered hole (for Z lock sleeve)ERCylindrical bore, with set screw, cylindrical outer surface, with lubrication mechanism and retaining ring
NACylindrical bore, with eccentric fixing ring (JIS standard product, equivalent to UWE type)
NCCylindrical bore, with concentric fixing ringRBCylindrical bore, with set screw, cylindrical outer diameter surface
 

Table 10.2 Housing type symbols

Housing type symbolsDetailsHousing type symbolsDetails
PPillow type (JIS standard product)FLDiamond flange type (die-cast)
IPThick-walled Pillow TypeSFSquare flange type (stainless steel)
PANarrow Pillow TypeSFLDiamond Flange Type (Stainless Steel)
PHCenter Height Pillow TypeSFCRound Flange Type with Spigot (Stainless Steel)
LPLightweight Pillow TypePFSteel Plate Round Flange Type (JIS Standard Product)
PPillow Type (die-cast)PFLSteel plate diamond flange type (JIS standard product)
SPPillow Type (Stainless Steel)VFSquare flange type (plastic)
SPANarrow Pillow Type (stainless steel)VFLDiamond flange type (plastic)
VPPillow type (plastic)TTake-Up Type (JIS Standard Product)
SPPillow Type (Stainless Steel)STTake-up Type (Stainless Steel)
ppSteel Plate Pillow Type (JIS Standard Product)THTake-Up Type with Shaped Steel Frame
FSquare Flange Type (JIS Standard Product)TLTake-up type with light channel shaped steel frame
FLDiamond flange type (JIS standard product)TUTake-up type with shaped steel frame
FADeformed diamond flange typePTHTake-up type with steel plate frame
FBDeformed flange typeNPTHTake-up type with steel plate frame
FCRound flange type with spigot (JIS standard product)CCartridge type (JIS standard product)
FSSquare Flange Type with Spigot (JIS Standard Product)HAHanger type
 
Table 10.3 Diameter series symbol
Table 10.5 Fitting symbol
Diameter series symbolDetails
2Used for light load
XFor medium load
3For heavy load
Fitting SymbolsDetails
JThe tolerance zone of the spherical strike plate diameter of the housing is J7
(Not indicated for spherical strike plate diameters exceeding 120 mm)
Table 10.6 Accessory symbol
Table 10.7 Bearing special symbol
Accessory symbolDetails
C 1)Cover, through type
D 1)Cover, sealed type
FCCast iron cover, through type
FDCast iron cover, sealed type
L3Triple seal product
ItemsSpecial Bearing SymbolsDetails
GreaseD1For heat resistant
D2For cold resistance
D9For heat resistance (fluorine-based grease)
SealK2Silicone rubber
K3Non-contact-type
Note 1) The standard specification for symbol C, D is:
201–218, X05–X17: steel plate cover
X18–X20, 305–328: cast iron cover
 
 

Table 10.8 Special symbols for housing

ItemsSpecial Symbols for HousingDetails
MachiningE1Steel plate cover mounting groove (Diameter series 2, X)
E3Cast iron cover mounting groove (diameter series 2, X, 3)
E4Lubrication-free type
E4 (M)Lubrication-free type with set screw

Selection Support Information

Bearing accuracy

Bearing accuracy is shown in digital catalog table 11.1 to table 11.4.
The permissible limit values for the chamfer dimension of the inner ring of cylindrical bore bearings are shown in digital catalog table 11.5.

Cast iron square flange mount unit UCF Bearing accuracy

UC

 

Table 11.1 Permissible Deviations and Allowable Values for Bearing Inner Ring

Nominal Bearing Inner Diameter
    d
    (mm)
    Flat Surface Average Inner Diameter Dimension Difference

    Δdmp
    Flat Surface Inner Diameter Variation
      Vdsp
      Eccentricity Dimension Difference of Eccentric Surface of Inner Ring and Eccentric Fixing Ring

      ΔHs
      Inner Ring Width Dimension Variation
      ΔBs
      Radial Run-out of Inner Ring

      Kia
      Overor lessTopBottomMaximumTopBottomTopBottomMaximum
      -10+ 15010+ 100-1000-12010
      1018+ 15010+ 100-1000-12015
      1831.75+ 18012+ 100-1000-12018
      31.7550.8+ 21014+ 100-1000-12020
      50.880+ 24016+ 100-1000-15025
      80120+ 28019+ 100-1000-20030
      120180+ 33022+ 100-1000-25035

      Unit: μm

      Technical Information

      Dimensional difference of the distance from the mounting surface to the center of the spherical strike plate (ΔA2s) and positional tolerance of the bolt hole (X)

      Housing nominal numberΔA2sX
      F204 to F210FX05 to FX10F305 to F310+/- 0.50.7
      F211–F218FX11–FX20F311–F328+/- 0.81

      Difference in bolt hole diameter dimension (ΔNs)

      Housing nominal numberΔNs
      F204–F218FX05–FX18F305–F315+/- 0.2
      -FX20F316–F328+/- 0.3

      The shape of the F205JE3 (housing with cast iron cover) is shown below.

      Cast iron square flange mount unit UCF Product Specification 1

      Life Calculation

      The relationship between the basic rated life of the bearing, the basic dynamic load rating, and the equivalent dynamic load can be expressed by equation (4.1). When the bearing unit is used at a constant rotating speed, it is more convenient to express the lifespan in hours as shown in equation (4.2).

      Cast iron square flange mount unit UCF Rated Lifespan Calculation

      Here,
      L10: basic rating lifespan, 106 rotations
      L10h: basic rating lifespan, hr
      Cr: Basic dynamic load rating, N
      Pr: Dynamic equivalent load, N (see 5 Bearing Load)
      n: Rotational Speed, min-1

      Viewed Products
      Recently Viewed Products
      My Components
      My Components
      0
      Cart
      Cart
      Economy Series
      MRO Product

      Chat with MISUMI

      Chat service is available for any inquiry to MISUMI

      Service hours

      9:00 - 18:00 (Mon-Sat)

      For out of service hours, you can leave a message to us.
      We will reply to your inquiries on the next business day.
      (except Sundays and public holidays).

      Noted for use

      Chat service is for Corporate customers and limited for Thai language.

      Request for Quotation and Place Order is not available on Chat.

      Start chat