Compact die-cast diamond flange type unit UFL

Brand :
FYH

Caution

  • Ball bearing unit moves slightly due to self-aligning function.
  • The fit between the main body and the bearing is set slightly tight. If the bearing is skewed upon delivery, insert the shaft, etc. into the bearing and adjust the inclination.

Product Description

This diamond flange type unit combines a lightweight bearing with a housing made from a special lightweight alloy. Also, a lubrication-free, compact, lightweight, and clean bearing unit

Drawing

Compact die-cast rhombic flange mount unit UFL Drawing

Specifications Table

Compact die-cast rhombic flange mount unit UFL Specification Table 1
Compact die-cast rhombic flange mount unit UFL Specification Table 2

Note)

  • 1. The nominal number of the unit and the nominal number of the unit with cover are followed by the fitting symbol after the bore number.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Compact die-cast diamond flange type unit UFL | FYH | MISUMI Thailand