1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Folding Screen Hinge_HG-BH

Stainless Steel Folding Screen Hinge_HG-BH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 689.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for safety measures. [Features]·Rotate 180 degrees left and right.

 
Part Number
HG-BH60
HG-BH70
HG-BH80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

฿ 689.14

HINGES 1 Piece(s) 10 Day(s) 1060

฿ 956.00

HINGES 1 Piece(s) 10 Day(s) 1070

฿ 1,066.00

HINGES 1 Piece(s) 10 Day(s) 1080

Loading...

  1. 1

Basic Information

Main Body Type Double Acting Spring Hinge Application Standard / Corrosion Resistance Main Body Material Stainless steel (SUS304)
Main Body Finishing Hair line Additional Function No Opening Degree(deg) 180
Mounting Method Screw Mounting Hole Type Countersinks Thickness of Door(mm) 450 or Less