1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Grommet_V

CABLE GROMMET

Cable Grommet_V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Wiring hole cap. [Applications]·Wiring can be neatly stored.

 
Part Number
V60SL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,200.00

CABLE GROMMET 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Material High Impact Polystyrene (HIPS) Finish/Color Silver Hole diameter(φ) 60.5
O.D.(mm) 72

Please check the type/dimensions/specifications of the part V60SL in the Cable Grommet_V series.