1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Grommet_ALU

Cable Grommet_ALU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,051.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Wiring hole cap ALU25 type that can store wiring neatly.
[Features]
・Main materials are aluminum alloy and polyamide (PA).
・The finish is silver anodized.
・The color is black.
・The square type also has wiring holes with brushes.
[Applications]
・Ideal for storing wiring.

 
Part Number
ALU25-20-325
ALU25-20-330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter
(φ)
O.D.
(mm)

฿ 1,051.26

CABLE GROMMET 1 Piece(s) Quote 6066

฿ 1,125.25

CABLE GROMMET 1 Piece(s) Quote 8086

Loading...

  1. 1

Basic Information

Thickness(mm) 22 Material Aluminum Alloy/Polyamide (PA) Finish/Color Anodized Silver/Black