(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flange reducer that can be mounted with JEM1401-1991-compliant motor.
Mounting Class | Flange | Type | Hypoid Gear, Helical Gear | With or Without Motors | Presence |
---|---|---|---|---|---|
Output Shaft Type | Hollow | Output Shaft Placement | Bottom Half | Axial direction | Concentric hollow shaft |
Please check the type/dimensions/specifications of the part F3SS-20-5-010 in the GTR Gear Motor, S Type Speed Reducer (0.1 kW to 1.5 kW) Concentric Hollow Shaft series.
Part Number |
---|
F3SS-20-20-010 |
F3SS-20-25-010 |
F3SS-20-30-010 |
F3SS-20-50-010 |
F3SS-20-60-010 |
F3SS-20-7.5-010 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Motor Capacity (kW) |
---|---|---|---|---|---|---|---|
฿ 14,767.00 | 1 Piece(s) | 18 Day(s) | 20 | 20 | 0.1 | ||
฿ 15,833.00 | 1 Piece(s) | 18 Day(s) | 25 | 20 | 0.1 | ||
฿ 15,833.00 | 1 Piece(s) | 18 Day(s) | 30 | 20 | 0.1 | ||
฿ 16,583.00 | 1 Piece(s) | 18 Day(s) | 50 | 20 | 0.1 | ||
฿ 20,400.00 | 1 Piece(s) | 18 Day(s) | 60 | 20 | 0.1 | ||
฿ 15,833.00 | 1 Piece(s) | 18 Day(s) | 7.5 | 20 | 0.1 |
How can we improve?
How can we improve?