1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gear Motor GTR Parallel Axis・ Waterproof Brake Motor Mounted(IP65) (Part Number)

Gear Motor GTR Parallel Axis・ Waterproof Brake Motor Mounted(IP65)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Gear motor compliant with IEC standard waterproof IP65.

Part Number
GFV-12-5-S15
GFV-12-5-S25
GFV-12-5-T15
GFV-12-5-T25
GFV-12-5-T40
GFV-12-7.5-S15
GFV-12-7.5-S25
GFV-12-7.5-T15
GFV-12-7.5-T25
GFV-12-7.5-T40
GFV-12-10-S15
GFV-12-10-S25
GFV-12-10-T15
GFV-12-10-T25
GFV-12-10-T40
GFV-12-15-S15
GFV-12-15-S25
GFV-12-15-T15
GFV-12-15-T25
GFV-12-15-T40
GFV-12-20-S15
GFV-12-20-S25
GFV-12-20-T15
GFV-12-20-T25
GFV-12-20-T40
GFV-12-25-S15
GFV-12-25-S25
GFV-12-25-T15
GFV-12-25-T25
GFV-12-25-T40
GFV-12-30-S15
GFV-12-30-S25
GFV-12-30-T15
GFV-12-30-T25
GFV-12-30-T40
GFV-12-40-S15
GFV-12-40-S25
GFV-12-40-T15
GFV-12-40-T25
GFV-12-40-T40
GFV-12-50-S15
GFV-12-50-S25
GFV-12-50-T15
GFV-12-50-T25
GFV-12-50-T40
GFV-12-60-S15
GFV-12-60-S25
GFV-12-60-T15
GFV-12-60-T25
GFV-12-60-T40
GFV-12-80-S15
GFV-12-80-S25
GFV-12-80-T15
GFV-12-80-T25
GFV-12-100-S15
GFV-12-100-S25
GFV-12-100-T15
GFV-12-100-T25
GFV-12-120-S15
GFV-12-120-S25
GFV-12-120-T15
GFV-12-120-T25
GFV-12-160-S15
GFV-12-160-T15
GFV-12-200-S15
GFV-12-200-T15
GFV-12-240-S15
GFV-12-240-T15
GFV-15-5-S40
GFV-15-5-T60
GFV-15-7.5-S40
GFV-15-7.5-T60
GFV-15-10-S40
GFV-15-10-T60
GFV-15-15-S40
GFV-15-15-T60
GFV-15-20-S40
GFV-15-20-T60
GFV-15-25-S40
GFV-15-25-T60
GFV-15-30-S40
GFV-15-30-T60
GFV-15-40-S40
GFV-15-40-T60
GFV-15-50-S40
GFV-15-50-T60
GFV-15-60-S40
GFV-15-60-T60
GFV-15-80-S40
GFV-15-80-T40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Category Number of Phases Reduction Ratio Voltage (AC) Capacity
(W)
Output Shaft Dia.

฿ 14,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase51001512

฿ 14,883.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase51002512

฿ 14,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase52001512

฿ 14,883.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase52002512

฿ 17,717.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase52004012

฿ 14,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase7.51001512

฿ 14,883.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase7.51002512

฿ 14,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase7.52001512

฿ 14,883.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase7.52002512

฿ 17,717.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase7.52004012

฿ 14,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase101001512

฿ 14,883.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase101002512

฿ 14,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase102001512

฿ 14,883.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase102002512

฿ 17,717.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase102004012

฿ 14,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase151001512

฿ 14,883.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase151002512

฿ 14,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase152001512

฿ 14,883.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase152002512

฿ 17,717.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase152004012

฿ 14,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase201001512

฿ 14,883.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase201002512

฿ 14,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase202001512

฿ 14,883.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase202002512

฿ 17,717.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase202004012

฿ 14,333.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase251001512

฿ 15,083.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase251002512

฿ 14,333.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase252001512

฿ 15,083.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase252002512

฿ 17,917.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase252004012

฿ 14,333.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase301001512

฿ 15,083.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase301002512

฿ 14,333.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase302001512

฿ 15,083.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase302002512

฿ 17,917.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase302004012

฿ 14,567.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase401001512

฿ 15,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase401002512

฿ 14,567.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase402001512

฿ 15,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase402002512

฿ 18,150.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase402004012

฿ 14,567.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase501001512

฿ 15,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase501002512

฿ 14,567.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase502001512

฿ 15,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase502002512

฿ 18,150.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase502004012

฿ 14,567.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase601001512

฿ 15,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase601002512

฿ 14,567.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase602001512

฿ 15,167.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase602002512

฿ 18,150.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase602004012

฿ 14,917.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase801001512

฿ 15,583.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase801002512

฿ 14,917.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase802001512

฿ 15,583.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase802002512

฿ 14,917.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase1001001512

฿ 15,583.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase1001002512

฿ 14,917.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase1002001512

฿ 15,583.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase1002002512

฿ 14,917.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase1201001512

฿ 15,583.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase1201002512

฿ 14,917.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase1202001512

฿ 15,583.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase1202002512

฿ 16,133.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase1601001512

฿ 16,133.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase1602001512

฿ 16,133.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase2001001512

฿ 16,133.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase2002001512

฿ 16,133.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase2401001512

฿ 16,133.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase2402001512

฿ 17,950.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase51004015

฿ 21,000.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase52006015

฿ 17,950.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase7.51004015

฿ 21,000.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase7.52006015

฿ 17,950.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase101004015

฿ 21,000.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase102006015

฿ 17,950.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase151004015

฿ 21,000.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase152006015

฿ 17,950.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase201004015

฿ 21,000.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase202006015

฿ 18,117.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase251004015

฿ 21,400.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase252006015

฿ 18,117.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase301004015

฿ 21,400.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase302006015

฿ 18,517.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase401004015

฿ 21,467.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase402006015

฿ 18,517.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase501004015

฿ 21,467.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase502006015

฿ 18,517.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase601004015

฿ 22,333.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase602006015

฿ 18,633.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeSingle-phase801004015

฿ 18,633.00

GEARMOTOR G 1 Piece(s) 18 Day(s) [Flange Mounting Type] Flange Mounting TypeThree-Phase802004015

Loading...

Basic Information

Terminal BOX No