(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact gear motor that integrates a gear head.
•Related Keywords: Nissei, Gear Motor, Motor
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Category | Number of Phases | Reduction Ratio | Voltage (AC) | Capacity (W) | Output Shaft Placement (When seen from the input shaft side) | Output Shaft Dia. | Terminal BOX |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,883.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 15 | Left Side | 15 | No | ||
฿ 12,983.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 15 | Left Side | 15 | C Type | ||
฿ 12,633.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 15 | Left Side | 15 | K-Type | ||
฿ 12,217.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 15 | Left Side | 15 | T Type | ||
฿ 12,167.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 15 | Left Side | 15 | No | ||
฿ 13,267.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 15 | Left Side | 15 | C Type | ||
฿ 12,900.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 15 | Left Side | 15 | K-Type | ||
฿ 12,483.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 15 | Left Side | 15 | T Type | ||
฿ 12,267.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 25 | Left Side | 15 | No | ||
฿ 13,383.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 25 | Left Side | 15 | C Type | ||
฿ 13,033.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 25 | Left Side | 15 | K-Type | ||
฿ 12,600.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 25 | Left Side | 15 | T Type | ||
฿ 12,550.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 25 | Left Side | 15 | No | ||
฿ 13,667.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 25 | Left Side | 15 | C Type | ||
฿ 13,300.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 25 | Left Side | 15 | K-Type | ||
฿ 12,883.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 25 | Left Side | 15 | T Type | ||
฿ 14,917.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 40 | Left Side | 15 | No | ||
฿ 16,033.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 40 | Left Side | 15 | C Type | ||
฿ 15,667.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 40 | Left Side | 15 | K-Type | ||
฿ 15,250.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 40 | Left Side | 15 | T Type | ||
฿ 15,200.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 40 | Left Side | 15 | No | ||
฿ 16,300.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 40 | Left Side | 15 | C Type | ||
฿ 15,950.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 40 | Left Side | 15 | K-Type | ||
฿ 15,517.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 200 | 40 | Left Side | 15 | T Type | ||
฿ 11,883.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 15 | Left Side | 15 | No | ||
฿ 12,983.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 15 | Left Side | 15 | C Type | ||
฿ 12,633.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 15 | Left Side | 15 | K-Type | ||
฿ 12,217.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 15 | Left Side | 15 | T Type | ||
฿ 12,167.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 15 | Left Side | 15 | No | ||
฿ 13,267.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 15 | Left Side | 15 | C Type | ||
฿ 12,900.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 15 | Left Side | 15 | K-Type | ||
฿ 12,483.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 15 | Left Side | 15 | T Type | ||
฿ 12,267.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 25 | Left Side | 15 | No | ||
฿ 13,383.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 25 | Left Side | 15 | C Type | ||
฿ 13,033.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 25 | Left Side | 15 | K-Type | ||
฿ 12,600.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 25 | Left Side | 15 | T Type | ||
฿ 12,550.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 25 | Left Side | 15 | No | ||
฿ 13,667.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 25 | Left Side | 15 | C Type | ||
฿ 13,300.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 25 | Left Side | 15 | K-Type | ||
฿ 12,883.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 25 | Left Side | 15 | T Type | ||
฿ 14,917.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 40 | Left Side | 15 | No | ||
฿ 16,033.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 40 | Left Side | 15 | C Type | ||
฿ 15,667.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 40 | Left Side | 15 | K-Type | ||
฿ 15,250.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 40 | Left Side | 15 | T Type | ||
฿ 15,200.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 40 | Left Side | 15 | No | ||
฿ 16,300.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 40 | Left Side | 15 | C Type | ||
฿ 15,950.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 40 | Left Side | 15 | K-Type | ||
฿ 15,517.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 400 | 40 | Left Side | 15 | T Type | ||
฿ 17,717.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 60 | Left Side | 15 | No | ||
฿ 18,817.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 60 | Left Side | 15 | C Type | ||
฿ 18,467.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 60 | Left Side | 15 | K-Type | ||
฿ 18,050.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 60 | Left Side | 15 | T Type | ||
฿ 11,883.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 15 | Left Side | 15 | No | ||
฿ 12,983.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 15 | Left Side | 15 | C Type | ||
฿ 12,633.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 15 | Left Side | 15 | K-Type | ||
฿ 12,217.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 15 | Left Side | 15 | T Type | ||
฿ 12,167.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 15 | Left Side | 15 | No | ||
฿ 13,267.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 15 | Left Side | 15 | C Type | ||
฿ 12,900.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 15 | Left Side | 15 | K-Type | ||
฿ 12,483.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 15 | Left Side | 15 | T Type | ||
฿ 12,267.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 25 | Left Side | 15 | No | ||
฿ 13,383.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 25 | Left Side | 15 | C Type | ||
฿ 13,033.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 25 | Left Side | 15 | K-Type | ||
฿ 12,600.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 25 | Left Side | 15 | T Type | ||
฿ 12,550.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 25 | Left Side | 15 | No | ||
฿ 13,667.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 25 | Left Side | 15 | C Type | ||
฿ 13,300.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 25 | Left Side | 15 | K-Type | ||
฿ 12,883.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 25 | Left Side | 15 | T Type | ||
฿ 14,917.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 40 | Left Side | 15 | No | ||
฿ 16,033.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 40 | Left Side | 15 | C Type | ||
฿ 15,667.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 40 | Left Side | 15 | K-Type | ||
฿ 15,250.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 40 | Left Side | 15 | T Type | ||
฿ 15,200.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 40 | Left Side | 15 | No | ||
฿ 16,300.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 40 | Left Side | 15 | C Type | ||
฿ 15,950.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 40 | Left Side | 15 | K-Type | ||
฿ 15,517.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 200 | 40 | Left Side | 15 | T Type | ||
฿ 11,883.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 15 | Left Side | 15 | No | ||
฿ 12,983.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 15 | Left Side | 15 | C Type | ||
฿ 12,633.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 15 | Left Side | 15 | K-Type | ||
฿ 12,217.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 15 | Left Side | 15 | T Type | ||
฿ 12,167.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 400 | 15 | Left Side | 15 | No | ||
฿ 13,267.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 400 | 15 | Left Side | 15 | C Type | ||
฿ 12,900.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 400 | 15 | Left Side | 15 | K-Type | ||
฿ 12,483.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 400 | 15 | Left Side | 15 | T Type | ||
฿ 12,267.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 25 | Left Side | 15 | No | ||
฿ 13,383.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 25 | Left Side | 15 | C Type | ||
฿ 13,033.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 25 | Left Side | 15 | K-Type | ||
฿ 12,600.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 25 | Left Side | 15 | T Type | ||
฿ 12,550.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 400 | 25 | Left Side | 15 | No | ||
฿ 13,667.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 400 | 25 | Left Side | 15 | C Type |
Loading...
How can we improve?
How can we improve?