(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
We offer a wide range of products and products with various gear ratios on the same delivery date.
•Related Keywords: Nissei, Gear Motor, Motor
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Category | Reduction Ratio | Voltage (AC) | Output Shaft Placement (When seen from the input shaft side) | Output Shaft Dia. | Terminal BOX |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 10 | 200 | Left Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 10 | 400 | Left Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 10 | 400 | Left Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 10 | 200 | Left Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 12.5 | 200 | Left Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 12.5 | 400 | Left Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 12.5 | 400 | Left Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 12.5 | 200 | Left Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 15 | 200 | Left Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 15 | 400 | Left Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 15 | 400 | Left Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 15 | 200 | Left Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 20 | 200 | Left Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 20 | 400 | Left Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 20 | 400 | Left Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 20 | 200 | Left Side | 18 | Z Type | ||
฿ 21,433.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 25 | 200 | Left Side | 18 | Type A | ||
฿ 21,700.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 25 | 400 | Left Side | 18 | Type A | ||
฿ 21,700.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 25 | 400 | Left Side | 18 | Z Type | ||
฿ 21,433.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 25 | 200 | Left Side | 18 | Z Type | ||
฿ 21,433.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 30 | 200 | Left Side | 18 | Type A | ||
฿ 21,700.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 30 | 400 | Left Side | 18 | Type A | ||
฿ 21,700.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 30 | 400 | Left Side | 18 | Z Type | ||
฿ 21,433.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 30 | 200 | Left Side | 18 | Z Type | ||
฿ 21,817.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 40 | 200 | Left Side | 18 | Type A | ||
฿ 22,100.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 40 | 400 | Left Side | 18 | Type A | ||
฿ 22,100.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 40 | 400 | Left Side | 18 | Z Type | ||
฿ 21,817.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 40 | 200 | Left Side | 18 | Z Type | ||
฿ 21,817.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 50 | 200 | Left Side | 18 | Type A | ||
฿ 22,100.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 50 | 400 | Left Side | 18 | Type A | ||
฿ 22,100.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 50 | 400 | Left Side | 18 | Z Type | ||
฿ 21,817.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 50 | 200 | Left Side | 18 | Z Type | ||
฿ 22,900.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 60 | 200 | Left Side | 18 | Type A | ||
฿ 23,200.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 60 | 400 | Left Side | 18 | Type A | ||
฿ 23,200.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 60 | 400 | Left Side | 18 | Z Type | ||
฿ 22,900.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 60 | 200 | Left Side | 18 | Z Type | ||
฿ 24,000.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 80 | 200 | Left Side | 18 | Type A | ||
฿ 24,267.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 80 | 400 | Left Side | 18 | Type A | ||
฿ 24,267.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 80 | 400 | Left Side | 18 | Z Type | ||
฿ 24,000.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 80 | 200 | Left Side | 18 | Z Type | ||
฿ 24,000.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 100 | 200 | Left Side | 18 | Type A | ||
฿ 24,267.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 100 | 400 | Left Side | 18 | Type A | ||
฿ 24,267.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 100 | 400 | Left Side | 18 | Z Type | ||
฿ 24,000.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 100 | 200 | Left Side | 18 | Z Type | ||
฿ 24,000.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 120 | 200 | Left Side | 18 | Type A | ||
฿ 24,267.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 120 | 400 | Left Side | 18 | Type A | ||
฿ 24,267.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 120 | 400 | Left Side | 18 | Z Type | ||
฿ 24,000.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 120 | 200 | Left Side | 18 | Z Type | ||
฿ 25,883.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 160 | 200 | Left Side | 18 | Type A | ||
฿ 26,200.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 160 | 400 | Left Side | 18 | Type A | ||
฿ 26,200.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 160 | 400 | Left Side | 18 | Z Type | ||
฿ 25,883.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 160 | 200 | Left Side | 18 | Z Type | ||
฿ 25,883.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 200 | 200 | Left Side | 18 | Type A | ||
฿ 26,200.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 200 | 400 | Left Side | 18 | Type A | ||
฿ 26,200.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 200 | 400 | Left Side | 18 | Z Type | ||
฿ 25,883.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 200 | 200 | Left Side | 18 | Z Type | ||
฿ 25,883.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 240 | 200 | Left Side | 18 | Type A | ||
฿ 26,200.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 240 | 400 | Left Side | 18 | Type A | ||
฿ 26,200.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 240 | 400 | Left Side | 18 | Z Type | ||
฿ 25,883.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 240 | 200 | Left Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 10 | 200 | Right Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 10 | 400 | Right Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 10 | 400 | Right Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 10 | 200 | Right Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 12.5 | 200 | Right Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 12.5 | 400 | Right Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 12.5 | 400 | Right Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 12.5 | 200 | Right Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 15 | 200 | Right Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 15 | 400 | Right Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 15 | 400 | Right Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 15 | 200 | Right Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 20 | 200 | Right Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 20 | 400 | Right Side | 18 | Type A | ||
฿ 21,183.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 20 | 400 | Right Side | 18 | Z Type | ||
฿ 20,917.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 20 | 200 | Right Side | 18 | Z Type | ||
฿ 21,433.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 25 | 200 | Right Side | 18 | Type A | ||
฿ 21,700.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 25 | 400 | Right Side | 18 | Type A | ||
฿ 21,700.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 25 | 400 | Right Side | 18 | Z Type | ||
฿ 21,433.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 25 | 200 | Right Side | 18 | Z Type | ||
฿ 21,433.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 30 | 200 | Right Side | 18 | Type A | ||
฿ 21,700.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 30 | 400 | Right Side | 18 | Type A | ||
฿ 21,700.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 30 | 400 | Right Side | 18 | Z Type | ||
฿ 21,433.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 30 | 200 | Right Side | 18 | Z Type | ||
฿ 21,817.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 40 | 200 | Right Side | 18 | Type A | ||
฿ 22,100.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 40 | 400 | Right Side | 18 | Type A | ||
฿ 22,100.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 40 | 400 | Right Side | 18 | Z Type | ||
฿ 21,817.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 40 | 200 | Right Side | 18 | Z Type | ||
฿ 21,817.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 50 | 200 | Right Side | 18 | Type A | ||
฿ 22,100.00 | GEARMOTOR F | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 50 | 400 | Right Side | 18 | Type A |
Loading...
Number of Phases | Three-Phase | Capacity(W) | 50 |
---|
How can we improve?
How can we improve?