(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cannot be fitted or removed with ordinary tools. For use tamper-proofing devices and equipment from dismantling or theft.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 361.55 ฿ 199.54 | TRIWING PAN HEAD MACHINE SCREW | 1 Pack(s) | 20 Pieces Per Package | Same day | 3 | 6 | 0.5 | Box/package | ||
฿ 31.94 | TRIWING PAN HEAD MACHINE SCREW | 1 Piece(s) | 7 Day(s) | 3 | 6 | 0.5 | Low Quantity (can be purchased from one) | |||
฿ 331.88 | TRIWING PAN HEAD MACHINE SCREW | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 3 | 8 | 0.5 | Box/package | ||
฿ 31.94 | TRIWING PAN HEAD MACHINE SCREW | 1 Piece(s) | 7 Day(s) | 3 | 8 | 0.5 | Low Quantity (can be purchased from one) | |||
฿ 331.88 | TRIWING PAN HEAD MACHINE SCREW | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 3 | 10 | 0.5 | Box/package | ||
฿ 31.94 | TRIWING PAN HEAD MACHINE SCREW | 1 Piece(s) | 7 Day(s) | 3 | 10 | 0.5 | Low Quantity (can be purchased from one) | |||
฿ 361.55 | TRIWING PAN HEAD MACHINE SCREW | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 4 | 8 | 0.7 | Box/package | ||
฿ 24.81 | TRIWING PAN HEAD MACHINE SCREW | 1 Piece(s) | 7 Day(s) | 4 | 8 | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 361.55 | TRIWING PAN HEAD MACHINE SCREW | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 4 | 10 | 0.7 | Box/package | ||
฿ 31.94 | TRIWING PAN HEAD MACHINE SCREW | 1 Piece(s) | 7 Day(s) | 4 | 10 | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 394.25 | TRIWING PAN HEAD MACHINE SCREW | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 4 | 12 | 0.7 | Box/package | ||
฿ 34.84 | TRIWING PAN HEAD MACHINE SCREW | 1 Piece(s) | 7 Day(s) | 4 | 12 | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 475.31 | TRIWING PAN HEAD MACHINE SCREW | 1 Pack(s) | 20 Pieces Per Package | 13 Day(s) | 5 | 10 | 0.8 | Box/package | ||
฿ 42.58 | TRIWING PAN HEAD MACHINE SCREW | 1 Piece(s) | 7 Day(s) | 5 | 10 | 0.8 | Low Quantity (can be purchased from one) | |||
฿ 498.37 | TRIWING PAN HEAD MACHINE SCREW | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 5 | 12 | 0.8 | Box/package | ||
฿ 44.52 | TRIWING PAN HEAD MACHINE SCREW | 1 Piece(s) | 7 Day(s) | 5 | 12 | 0.8 | Low Quantity (can be purchased from one) | |||
฿ 528.60 | TRIWING PAN HEAD MACHINE SCREW | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 5 | 16 | 0.8 | Box/package | ||
฿ 32.98 | TRIWING PAN HEAD MACHINE SCREW | 1 Piece(s) | 7 Day(s) | 5 | 16 | 0.8 | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Tri-Wing | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Standard | Application | Standard / Tamper-proof |
Screw Type | Complete thread |
How can we improve?
How can we improve?