(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Dual-shaft speed reducer with an independent GTR gear motor speed reducer.
Mounting Class | Flange | Type | Hypoid Gear, Helical Gear | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Hollow | Output Shaft Placement | Bottom Half | Axial direction | Concentric hollow shaft |
Please check the type/dimensions/specifications of the part F3S-25-5-020 in the GTR gearmotor Double shaft reducer (0.1kW to 2.2kW) Concentric hollow shaft series.
Part Number |
---|
F3S-20-20-010 |
F3S-20-25-010 |
F3S-20-30-010 |
F3S-25-50-020 |
F3S-25-60-020 |
F3S-25-7.5-020 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Motor Capacity (kW) |
---|---|---|---|---|---|---|---|
฿ 9,950.00 | 1 Piece(s) | 18 Day(s) | 20 | 20 | 0.1 | ||
฿ 9,950.00 | 1 Piece(s) | 18 Day(s) | 25 | 20 | 0.1 | ||
฿ 9,950.00 | 1 Piece(s) | 18 Day(s) | 30 | 20 | 0.1 | ||
฿ 10,700.00 | 1 Piece(s) | 18 Day(s) | 50 | 25 | 0.2 | ||
฿ 12,750.00 | 1 Piece(s) | 18 Day(s) | 60 | 25 | 0.2 | ||
฿ 12,750.00 | 1 Piece(s) | 18 Day(s) | 7.5 | 25 | 0.2 |
How can we improve?
How can we improve?