(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Classic flat hinge made from zinc diecast.
[Features]
· Available in 2 types: type with holes for fixing flat-head bolts and a stainless-steel threaded type.
· Flat-head bolt specification is available in stainless steel with excellent corrosion resistance.
[Applications]
· Ideal for doors of general industrial machinery.
FTH-H
(for flathead bolt)
FTH-HC-SUS
(for flathead bolt)
FTH-TC
(Stud)
FTH-H FTH-HC FTH-HC-SUS (for flathead bolt)
dimensional drawing
FTH-T FTH-TC (Stud)
dimensional drawing
Size | W | L | S1 | S2 | P | H | T | E | A | |
---|---|---|---|---|---|---|---|---|---|---|
FTH-H FTH-T FTH-HC FTH-TC FTH-HC-SUS | 3,030 | 30 | 30 | 9 | 9 | 18 | 7.5 | 4 | 4.3 | 6 |
4,040 | 40 | 40 | 12.5 | 12.5 | 25 | 9 | 5 | 5.5 | 7.5 | |
5,050 | 50 | 50 | 15 | 15 | 30 | 11.5 | 6 | 6.5 | 10 | |
6,060 | 60 | 60 | 18 | 18 | 36 | 15 | 8 | 8.5 | 12 | |
6,350 | 63 | 50 | 15 | 28 | 30 | 11.5 | 6 | 6.5 | 10 | |
7,650 | 76 | 28 | ||||||||
9,060 | 90 | 60 | 18 | 45 | 36 | 15 | 8 | 8.5 | 12 |
Zinc Diecast | SUS | B | |||
---|---|---|---|---|---|
Black Paint | Chrome plating | Weight (g) | Part Number | Weight (g) | |
Part Number | Part Number | ||||
FTH3030H | - | 19 | - | - | M4 |
FTH4040H | FTH4040HC | 50 | FTH4040HC-SUS | 50 | M5 |
FTH5050H | FTH5050HC | 95 | FTH5050HC-SUS | 104 | M6 |
FTH6060H | FTH6060HC | 170 | FTH6060HC-SUS | 214 | M8 |
FTH6350H | - | 105 | FTH6350HC-SUS | 125 | M6 |
FTH7650H | FTH7650HC | 125 | FTH7650HC-SUS | 150 | M6 |
Black Paint | Chrome plating | M | L1 | θ | Weight (g) |
---|---|---|---|---|---|
Part Number | Part Number | ||||
FTH4040T | FTH4040TC | M5 × 0.8 | 12 | Approx. 60° | 65 |
FTH5050T | FTH5050TC | M6 × 1 | 12 | Approx. 70° | 110 |
FTH6060T | FTH6060TC | M8 × 1.25 | 14 | Approx. 70° | 200 |
FTH7650T | FTH7650TC | M6 × 1 | 12 | 90° | 140 |
FTH9060T | FTH9060TC | M8 × 1.25 | 14 | 90° | 270 |
Type | Main body | Pin | Stud |
---|---|---|---|
FTH-H | Zinc diecast (ZDC1) Black paint | SUS303 | - |
FTH-T | SUS304 | ||
FTH-HC | Zinc diecast (ZDC1) Chrome plating | - | |
FTH-TC | SUS304 | ||
FTH-HC-SUS | SUS316 | - |
Part Number |
---|
FTH3030H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Body Material | Operating Environment | Mounting Screw Hole Type | Main Body Surface Treatment | Turning Angle (deg) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 567.61 | IMAO | 1 Piece(s) | Same day | 10 | 30 | 30 | Zinc Die-Casting | Standard | Countersinks | Paint | 270 | Black |
Loading...
Flat Hinge Type | Rectangle shaped | Main Body Type | Flat Hinges | Mounting Method | Screw |
---|---|---|---|---|---|
Additional Function | No |
Please check the type/dimensions/specifications of the part FTH3030H in the Flat Hinge (FTH) series.
Part Number |
---|
FTH4040H |
FTH4040HC |
FTH4040HC-SUS |
FTH4040T |
FTH4040TC |
FTH5050H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Body Material | Operating Environment | Mounting Screw Hole Type | Main Body Surface Treatment | Turning Angle (deg) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 661.62 | 1 Piece(s) | Same day | 10 | 40 | 40 | Zinc Die-Casting | Standard | Countersinks | Paint | 270 | Black | ||
฿ 789.82 | 1 Piece(s) | Same day | 10 | 40 | 40 | Zinc Die-Casting | Standard | Countersinks | Chrome Plating | 270 | Silver | ||
฿ 1,031.76 | 1 Piece(s) | Same day | 10 | 40 | 40 | Stainless Steel | Corrosion Resistance / Standard | Countersinks | No | 270 | Silver | ||
฿ 802.90 | 1 Piece(s) | 7 Day(s) | 10 | 40 | 40 | Zinc Die-Casting | Standard | Male thread | Paint | 240 | Black | ||
฿ 1,042.49 | 1 Piece(s) | 7 Day(s) | 10 | 40 | 40 | Zinc Die-Casting | Standard | Male thread | Chrome Plating | 240 | Silver | ||
฿ 802.46 | 1 Piece(s) | 12 Day(s) | 10 | 50 | 50 | Zinc Die-Casting | Standard | Countersinks | Paint | 270 | Black |
How can we improve?
How can we improve?